Linear Shaft Support Block - NSB16 Aluminum End Support Block 1" Diameter

Linear Shaft End Support Block for a 1" diameter shaft

Part Number NSB16
Diameter 1"
Shaft Type Aluminum End Support Block
$43.47
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weight
1 lbs
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link