Linear Shaft - 316 Stainless Steel - NIL16SS316-012.000-SL Diameter: 1″ Length: 12″

Linear shaft of 316 stainless steel with 1" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity® plain linear bearings with Frelon® J liners for chemical-resistant, non-food-contact applications or FDA-compliant Frelon® W liners where direct food contact is required. Use the Custom button to request custom lengths, end tapping, or 303 and 304 stainless steel alternatives.

  • 316 stainless steel with high corrosion resistance
  • 1" diameter and 12" length
  • Solid, round, and undrilled shaft
  • Not tapped, meaning no internally threaded hole at either end
  • Optimized for Frelon® J and Frelon® W plain linear bearings
  • Frelon® J for chemical-resistant, non-food-contact applications
  • FDA-compliant Frelon® W for direct food-contact applications
  • Suitable for washdown, food, drug, chemical, and corrosive environments
  • Configure custom lengths, end tapping, or 303 and 304 stainless steel
  • End-joinable for longer linear travel
  • Length tolerance: ±0.030" regardless of cut length

Available Lengths:

$144.00
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
3 lbs1 in12 in1 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
Custom Machining Options for Shafts
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link

Customers also purchased