316 Stainless Steel Linear Shafting
Ways to Order
316 stainless steel linear shafting is solid round shaft stock used to provide a corrosion-resistant running surface for compatible linear bearings in food and drug equipment, washdown applications, chemical environments, and other linear motion systems. PBC Linear 316 stainless steel shafts feature a surface finish optimized for Simplicity® plain linear bearings with self-lubricating FrelonJ® liners. This shaft-and-liner combination provides oil-free linear motion, while FrelonW® is available for applications involving potential direct food contact.
PBC Linear 316 stainless steel shafts can be paired with Simplicity® FrelonJ® plain bearings, including PBS-E closed-shell stainless steel pillow blocks and corresponding PNBS open-shell variants. Unlike hardened shafting used as a raceway for rolling-element bearings, 316 stainless steel cannot be case-hardened and is intended primarily for compatible plain linear bearing systems. For linear ball bearings, roller pillow blocks, and FrelonGOLD® applications requiring a hardened running surface, select an appropriate 440/420 stainless steel or 1060 steel shaft.
Stock shafts are available in diameters from 1/4" to 2" and in 12" and 24" lengths. Custom cut lengths, hole spacing, end machining, and undrilled shafts can be specified through the Configure button, with 303 and 304 stainless steel alternatives also available through the configurator. Shafts can be end-joined to create longer continuous travel lengths.
- 316 stainless steel solid round linear shafting
- Designed for food and drug equipment, washdown, chemical, marine, and corrosive environments
- Surface finish optimized for Simplicity® plain bearings with FrelonJ® liners
- FrelonJ® combination suited for corrosive environments and non-contact food and drug handling
- FrelonW® bearing option available where potential direct food contact is required
- Pair with FrelonJ® plain bearings and PBS-E or corresponding PNBS stainless pillow blocks
- Stock diameters from 1/4" to 2"
- Stock lengths of 12" and 24"
- Custom lengths, hole spacing, end machining, and undrilled shafts available through Configure and Quote
- 303 and 304 stainless steel alternatives available through the configurator
- End-joinable for longer continuous travel lengths
- 300-series stainless steel is not case-hardened for use as a rolling-element bearing raceway
- Use appropriate hardened 440/420 stainless steel or 1060 steel shafting for linear ball bearings and roller pillow blocks
Frequently Asked Questions
What is the difference between 304 and 316 stainless steel shafting?
Can 316 stainless steel shafting rust?
Is 316 stainless steel shafting magnetic?
Can 316 stainless steel linear shafting be hardened?
Can 316 stainless steel shafting be used with linear ball bearings?
Why is 316 stainless steel shafting used in food and drug equipment?
Is 316 stainless steel shafting suitable for washdown equipment?
Is 316 stainless steel shafting suitable for marine environments?
Why does shaft surface finish matter with a FrelonJ® plain bearing?
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.
