Low Support Rail of Carbon Steel for a 3″ Shaft - LSR48-048.000-SL Length: 48″
Low profile carbon steel support rail for a 3" shaft, 48" in length, shipped pre-assembled with the shaft made of hardened steel and the support rail crafted from AISI C-1018 steel. The assembly has a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0", -1/8".
| Part Number | LSR48-048-000-SL |
|---|---|
| Diameter | 3" |
| Material | 1060 CS Steel |
| Length | 48" |
| Pre-Drilled | |
| Type |
