Support Rail for 3″ Linear Shafts - Aluminum -SR48PD-036.000-SL Pre-Drilled Length: 36″

Pre-Drilled Linear Support Rail of 36" length, made for a 3" diameter NIL48 steel linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use open shell linear bearings on shafts fused with these support rails.

  • Linear Support Rail only - NIL48 steel shaft sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

Available Lengths:

$961.28
This quantity could qualify for bulk pricing.
Configure Custom Features

Max Available Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
23.46 lbs6 in36 in5.5 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased