Linear Shaft on Rail - Carbon Steel SRA08-012.000-SL Diameter: 1/2″ Length: 12″

Linear Shaft made of 1060 Carbon Steel and of 1/2″ diameter, 12″ length with RC 60 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings, ball bearings, or roller bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped. 

  • 1060 Carbon Steel shaft with RC 60 Hardness™
  • Supports plain bearings, ball bearings or roller bearings
  • Click on ″Configure CAD and Quote″ below to order custom lengths, non-standard hole spacing or end-tapping

3D Models

TypeFileFormatLink
3dSRA08-012.htmlhtmlView
cadSRA08-012.dxfDXFDownload
cadSRA08-012.x_tSolidWorks >=2006Download
$105.03
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
1.26 lbs1.5 in12 in1.38 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link