Support Rail for 3/4″ Linear Shafts - Aluminum SR12PD-024.000-SL Length: 24″ Pre-Drilled

Pre-Drilled Linear Support Rail of 24" length, made for a 3/4" diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

3D Models

TypeFileFormatLink
3dSR12PD-024.htmlhtmlView
cadSR12PD-024.x_tSolidWorks >=2006Download
$144.78
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1.92 lbs1.75 in24 in1.88 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased