Linear Shaft on Rail - Stainless Steel SRAM40SS-0400-SL Diameter: 40mm Length: 400mm

Linear Shaft made of 440 Stainless Steel and of 40mm diameter, 400mm length with RC 50 Hardness™, fused onto an aluminum alloy linear rail, designed for open bearing variants of Simplicity® self-lubricating plain linear bearings and ball bearings. The linear rail segment is pre-drilled for mounting, while the shaft is undrilled and untapped.
  • 440 Stainless Steel shaft with RC 50 Hardness™
  • Supports open versions of plain bearings and ball bearings
  • Click on ″Configure CAD and Quote″ below to order custom lengths, non-standard hole spacing, or end-tapping
$440.89
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
12.2 lbs0 in15.75 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link