Low Support Rail for 2″ Shafts - Carbon Steel - LSR32-016.000-SL Length: 16″
Low Profile Steel Linear Support Rail for Shafts of 2" Diameter. Linear rail length is 12"
- Linear Support Rail Length: 12"
- Low Profile: 40% lower than other support rails
- AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
- Supports a Linear Shaft of Diameter: 2"
- Consult Configuration CAD & Quote below for custom lengths
