Support Rail for 1/2″ Linear Shafts - Aluminum SR08PD-012.000-SL Length: 12″ Pre-Drilled

Pre-Drilled Aluminum Linear Support Rail of 12" length, made for a 1/2" diameter linear shaft, sold separately. Cold Stamp manufactured in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

3D Models

TypeFileFormatLink
3dSR08PD-012.htmlhtmlView
cadSR08PD-012.x_tSolidWorks >=2006Download
$54.73
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.58 lbs0 in12 in0 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link