Support Rail for 1.5″ Linear Shafts - Aluminum SR24PD-024.000-SL Pre-Drilled Length: 24″

Pre-Drilled Linear Support Rail of 24" length, made for a 1.5" diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear factory in Roscoe, IL USA. Use open shell linear bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

3D Models

TypeFileFormatLink
3dSR24PD-024.htmlhtmlView
cadSR24PD-024.x_tSolidWorks >=2006Download
$231.73
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
5.08 lbs3 in24 in3.25 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased