Linear Shaft - 316 Stainless Steel - NIL24SS316 - 024.00-SL Diameter: 1 1/2″ Length: 24″
Linear shaft of 316 stainless steel with 1.5" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity® plain linear bearings with Frelon® J liners for chemical-resistant, non-food-contact applications or FDA-compliant Frelon® W liners where direct food contact is required. Use the Custom button to request custom lengths, end tapping, or 303 and 304 stainless steel alternatives.
- 316 stainless steel with high corrosion resistance
- 1.5" diameter and 24" length
- Solid, round, and undrilled shaft
- Not tapped, meaning no internally threaded hole at either end
- Optimized for Frelon® J and Frelon® W plain linear bearings
- Frelon® J for chemical-resistant, non-food-contact applications
- FDA-compliant Frelon® W for direct food-contact applications
- Suitable for washdown, food, drug, chemical, and corrosive environments
- Configure custom lengths, end tapping, or 303 and 304 stainless steel
- End-joinable for longer linear travel
- Length tolerance: ±0.060" regardless of cut length
