Linear Shaft on Rail - Ceramic-Coated Aluminum SRA20CC-036.000-SL Diameter: 1 1/4" Length: 36"

Ceramic Coated Aluminum Linear Shaft with a 1.25" diameter and 36" length, fused onto an Aluminum Alloy Linear Rail. The shaft is featherweight yet strong, boasting RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to splatter, paints, and contaminants. Use open versions of self-lubricating plain linear bearings but don't use ball bearings nor roller bearings. The linear rail segment is pre-drilled for mounting, while the shaft remains undrilled and untapped.

  • "Configure CAD and Quote" for custom lengths, hole spacing, and end-tapping
  • Use open, plain, self-lubricating bearings, not closed, ball, or roller bearings
  • Ceramic-coated featherweight aluminum alloy shaft with hardness up to RC70
  • Optimized for plain slide linear bearings with self-lubricating FrelonGOLD® liners
  • Non-magnetic and vibration resistant
  • Weld splatter, paints, and contaminants will not stick
$470.33
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
9.6 lbs2.5 in36 in2.75 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Light Weight Alternatives for Linear Shafting and Rails
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link