Support Rail for 30mm Linear Shafts - Aluminum SRM30PD-1000-SL Pre-Drilled - Length: 1000mm
Pre-Drilled Linear Support Rail of 1000mm length, made for a 30mm diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails. Linear Support Rail only - Shafts sold separately. Pre-Drilled according to industry standards (hence the PD part number).
| Part Number | SRM30PD-1000-SL |
|---|---|
| Diameter of Matching Shaft (sold separately) | 30mm |
| Material | Cold Stamped Aluminum |
| Length | 1000mm |
| Pre-Drilled | Yes |
| Type | Specified Length |
