Support Rail for 20mm Linear Shafts - Aluminum SRM20PD-0300-SL Pre-Drilled - Length: 300mm

Pre-Drilled Linear Support Rail of 300mm length, made for a 20mm diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear®factory in Roscoe, IL USA. Use Open Linear Bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

Available Lengths:

$95.75
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.94 lbs2.2 in11.81 in1.89 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link