Support Rail for 3″ Linear Shafts - Aluminum SR48PD-024.000-SL Pre-Drilled Length: 24″

Pre-Drilled Linear Support Rail of 24" length, made for a 3" diameter linear shaft, sold separately. Cold Stamp manufactured from aluminum in the PBC Linear® factory in Roscoe, IL USA. Use open shell linear bearings on shafts fused with these support rails.

  • Linear Support Rail only - Shafts sold separately
  • Pre-Drilled according to industry standards (hence the PD part number)

Available Lengths:

3D Models

TypeFileFormatLink
3dSR48PD-024.htmlhtmlView
cadSR48PD-024.x_tSolidWorks >=2006Download
$640.85
Configure Custom Length

Max Length: 48 in

Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
15.64 lbs6 in24 in5.5 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased