Linear Shaft & Low Profile Support Rail - LSG12-036.000-SL 3/4″ Ø Steel Shaft Length: 36″

3/4" diameter precision case hardened and ground steel shaft, with a matching 36" length low profile LSR steel support rail. This assembly comes as a two-piece set with a separate shaft and support rail. You can bolt the shaft to the rail to save installation time. The shaft's lifespan can be doubled by rotating it for a fresh surface when wear appears. Both sides are counterbored, allowing for a 180° rotation and rebolting for use on the new side.

  • Shaft Diameter: 3/4"
  • Shaft Material: Carbon Steel
  • Length: 36"
  • Low Profile Support Rail (LSR) Material: AISI C-1018 steel  
  • Pre-Drilled Shaft and Rail. Drilled through and counterbored shafts
    may not be suitable for all linear bearings
  • Hole Spacing 6" beginning 3" from the shaft end

3D Models

TypeFileFormatLink
3dLSG12-036.htmlhtmlView
cadLSG12-036.stepSTEP AP214Download
$305.70
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
5.25 lbs0.75 in36 in1.13 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

Simplicity 60 PLUS Shafting Benefits
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link

Customers also purchased