Low Support Rail of Carbon Steel for a 3″ Shaft - LSR48-036.000-SL Length: 36″
Low profile carbon steel support rail for a 3" shaft, 36" in length, crafted from AISI C-1018 steel, with a 40% lower profile than standard rails. Ideal for compact applications, this rail offers a reduced footprint for efficient low shaft support. It features no coating and a length tolerance of +0", -1/8".
| Part Number | LSR48-036-000-SL |
|---|---|
| Diameter | 3" |
| Material | 1060 CS Steel |
| Length | 36" |
| Pre-Drilled | |
| Type |
