Linear Bearings - Self Lubricating Plain

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.

More About US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

Ways to Order

America’s top supplier of self-lubricating plain linear bearings, shafts, rails, guides, axial bearings, V-wheel systems, pillow blocks, ball bearings, slew ring bearings, lead screw actuators, ball screw actuators, and belt-driven actuators. All products are made at our Roscoe, Illinois factory, 90 miles west of Chicago, ensuring fast, reliable delivery with a quality guarantee.

All Products

3223 products
Close filters
3223 products
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The actuator marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors. The assembly is delivered fully constructed. Part of the compact metric ball..
$243.72
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed. Component of the miniature metric..
$249.61
Ball screw driven linear actuator, part of our miniature ball screw series, with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 17 motor. The high precision assembly is delivered fully constructed. Integral part of the miniature metric ball screw family. Diameter:..
$237.84
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed. Miniature..
$249.61
Miniature ball screw actuator features an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed. Miniature metric ball screw assembly. Diameter:..
$237.84
Ball screw linear actuator with a cylindrical nut, a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Includes a single stack NEMA 17 motor, ensuring optimal performance in tight spaces. The assembly is delivered fully constructed. Integrated into the miniature metric ball screw lineup. Diameter:..
$249.61
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack NEMA 17 motor. The assembly is delivered fully constructed. Part of the miniature metric ball screw series...
$237.84
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed. Miniature metric ball..
$249.61
Miniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed. Cylindrical Nut Miniature metric ball screw assembly. Diameter:..
$237.84
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed. Extended length option in..
$298.39
Miniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature metric..
$263.10
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$268.98
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$257.21
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor. Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm. Includes a NEMA 14 motor. Cylindrical-style nut for a..
$268.98
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$257.21
Miniature Ball Screw Actuator BSR0801AXRU-0250-CSN-140-NNN-N with a NEMA 14 motor and cylindrical nut. The screw diameter is 8mm, the lead 1mm and the length is 250mm. Belongs to the miniature metric ball screw series. Diameter: 8 mm; Lead: 1 mm; Length: 250 mm. Includes a NEMA 14 motor. Streamlined design..
$268.98
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead:..
$257.21
Small Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed. Diameter: 6..
$268.98
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the miniature metric..
$257.21
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$291.04

All Products

3223 products

US Manufacturer of Linear Bearings, Linear Actuators, Shafts, Rails & Guides

PBC Linear is a major US manufacturer of linear motion products, including linear bearings, linear actuators, shafting, rails, guides, and precision motion assemblies, with expedited delivery available from our advanced manufacturing facility near Rockford, Illinois. Since 1983, we have grown from pioneering self-lubricating plain bearing technology into a full-line linear motion supplier serving US industry in automation, packaging, medical, food processing, transportation, defense, and heavy industrial applications.

Our 200,000-square-foot facility combines engineering support, automated production, and state-of-the-art CNC machining to deliver consistent quality, fast lead times, and cost-effective linear motion solutions. With more than 15 pending patents supporting ongoing product innovation, PBC Linear continues to develop technologies that reduce maintenance, improve reliability, and help customers solve demanding motion challenges. From standard components to configured actuator systems and custom-engineered assemblies, we provide the products and application expertise needed to keep machines moving smoothly.