Linear Ball Bearing Pillow Block

Linear Ball Bearing Pillow Blocks

Linear ball bearing pillow blocks combine an aluminum alloy housing with an integrated linear ball bearing, providing a ready-to-mount assembly for low-friction, higher-speed motion on round shafts. Available in single and twin sizes, with twin units configured as if two standard pillow blocks were placed back-to-back, they are offered in closed designs for full shaft support or open designs that give clearance for rail-supported shafts and profiled rails. Precision steel balls and resin retainer polymer cages help provide smooth travel, quiet operation, and efficient motion, while standard double seals protect against contaminants to help extend bearing life. Because they use rolling elements instead of sliding contact, these pillow blocks are also well suited for longer strokes and cantilevered loads where the 2:1 binding rule can limit plain bearing systems. Inch sizes from 1/4" to 2" and metric sizes from 8mm to 50mm are available, with size interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. Select variants support press-fit or slip-fit installation with epoxy and include a self-aligning crowned bearing shell or grease zerk fitting for easy lubrication.

More About Linear Ball Bearing Pillow Blocks

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

75 products
Linear ball bearing pillow block, open-shelled, with a 1" ID standard-size linear ball bearing mounted inside an aluminum alloy housing. The open design allows use with fully supported round shafts and support rails, providing greater system rigidity than an end-supported shaft arrangement. A heat-treated alloy steel bearing shell, recirculating precision..
$129.84
Linear ball bearing pillow block, closed-shelled, with a 1.5" ID standard-size linear ball bearing mounted inside an aluminum alloy housing. The closed design is intended for end-supported round shafts. A heat-treated alloy steel bearing shell, recirculating hardened steel balls, and a resin retainer provide durable, low-friction motion with reduced operating..
$193.28
Linear ball bearing pillow block with a 25mm standard-size, closed-shelled bearing mounted inside an aluminum alloy housing. Designed for end-supported round shafts, the bearing uses a heat-treated alloy steel shell, recirculating hardened steel balls, and a resin retainer for durable, low-friction motion with reduced operating noise. Linear ball bearings are..
$98.48
Linear ball bearing pillow block with two inserted 1" ID open-shelled standard-size bearings mounted back to back inside an aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability, while the open design allows use with rail-supported round shafts and profiled linear rails. Heat-treated..
$202.29
Linear ball bearing pillow block with two inserted 1.25" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$262.71
Twin linear ball bearing pillow block, open-shelled, with two 1" Precision Plus® self-aligning bearings mounted back to back inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design..
$307.29
Linear ball bearing pillow block with a 1" standard-size, open-shelled Precision Plus® self-aligning bearing mounted inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design allows use with..
$166.56
Linear ball bearing pillow block, open-shelled, with a 3/4" ID standard-size linear ball bearing mounted inside an aluminum alloy housing. The open design allows use with fully supported round shafts and support rails, providing greater system rigidity than an end-supported shaft arrangement. A heat-treated alloy steel bearing shell, recirculating precision..
$89.20
Linear ball bearing pillow block with two inserted 3/4" ID open-shelled standard-size bearings mounted back to back inside an aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability, while the open design allows use with rail-supported round shafts and profiled linear rails. Heat-treated..
$137.77
Linear ball bearing pillow block with two inserted 1/2" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$103.39
Linear ball bearing pillow block with two inserted 1" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$175.24
Linear ball bearing pillow block with two inserted 3/4" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$122.03
Linear ball bearing pillow block with 5/8" bore, closed shell, and two Precision Plus® self-aligning bearings mounted inside an aluminum alloy housing. The twin bearing arrangement provides a longer bearing span for improved load support and stability. Precision Plus® bearings use floating internal raceway elements to accommodate minor shaft and..
$179.01
Linear ball bearing pillow block, open-shelled, with a 5/8" Precision Plus® self-aligning bearing mounted inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design allows use with rail-supported..
$112.61
Linear ball bearing pillow block with a 1/2" standard-size, open-shelled Precision Plus® self-aligning bearing mounted inside an aluminum alloy housing. The self-aligning design uses floating internal raceway elements that can shift slightly to accommodate minor shaft and housing misalignment while maintaining smooth rolling contact. The open-shell design allows use with..
$98.83
Linear ball bearing pillow block, open-shelled, with a 1/2" ID standard-size linear ball bearing mounted inside an aluminum alloy housing. The open design allows use with fully supported round shafts and support rails, providing greater system rigidity than an end-supported shaft arrangement. A heat-treated alloy steel bearing shell, recirculating precision..
$71.00
Linear Ball Bearing Pillow Block, closed, with a 1" ID (inner diameter), featuring a linear ball bearing inside an aluminum alloy housing, incorporating a heat-treated alloy steel shell for enhanced durability, a resin retainer polymer cage for reduced noise, and double seals at no extra cost for contaminant protection. Size-interchangeable..
$103.08
Linear ball bearing pillow block with a 10mm standard-size, closed-shelled bearing mounted inside an aluminum alloy housing. Designed for end-supported round shafts, the bearing uses a heat-treated alloy steel shell, recirculating hardened steel balls, and a resin retainer for durable, low-friction motion with reduced operating noise. Linear ball bearings are..
$53.59
Linear ball bearing pillow block with two inserted 2" ID open-shelled standard-size bearings mounted back to back inside an aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability, while the open design allows use with rail-supported round shafts and profiled linear rails. Heat-treated..
$550.85
Linear ball bearing pillow block with two inserted 1.5" ID closed-shelled standard-size bearings mounted back to back inside a double aluminum alloy housing. The twin configuration increases the bearing span for greater load support and stability. Heat-treated alloy steel bearing shells, recirculating hardened steel balls, and resin retainers provide durable,..
$333.79
75 products

Linear Ball Bearing Pillow Blocks

75 products

Linear ball bearing pillow blocks combine an aluminum alloy housing with an integrated linear ball bearing, providing a ready-to-mount assembly for low-friction, higher-speed motion on round shafts. Available in single and twin sizes, with twin units configured as if two standard pillow blocks were placed back-to-back, they are offered in closed designs for full shaft support or open designs that give clearance for rail-supported shafts and profiled rails. Precision steel balls and resin retainer polymer cages help provide smooth travel, quiet operation, and efficient motion, while standard double seals protect against contaminants to help extend bearing life. Because they use rolling elements instead of sliding contact, these pillow blocks are also well suited for longer strokes and cantilevered loads where the 2:1 binding rule can limit plain bearing systems. Inch sizes from 1/4" to 2" and metric sizes from 8mm to 50mm are available, with size interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. Select variants support press-fit or slip-fit installation with epoxy and include a self-aligning crowned bearing shell or grease zerk fitting for easy lubrication.

 

  • Temperature range of -4/+176°F (-20/+80°C)
  • Static capacity up to 1,700 lb (7,900 N), supporting heavy loads
  • Dynamic capacity up to 850 lb (3,800 N), ensuring reliable motion
  • Low coefficient of friction from ball bearings
  • Resin retainers (polymer cages) for high efficiency and reduced noise
  • Inch and metric sizing options
  • Double seals protect against contaminants, extending bearing life
  • Press-fit or slip-fit with epoxy, compatible with full or end-supported shafts

Frequently Asked Questions

What is a grease zerk fitting?
A grease zerk fitting is a small metal port on a pillow block that connects to a grease gun so lubricant can be added directly to the bearing.
What is the difference between press fit and slip fit?
A press fit is a tight installation where the bearing is pushed into the housing and held by pressure. A slip fit has more clearance, so the bearing slides into place more easily and is commonly secured with epoxy or another retaining compound.