Ball Screw Linear Actuators with Profile Rail Guides | MUK Series
- Max Load: 8,500 N single / 11,200 N dual (2,517 lb)
- Cross Section: 65 mm x 145 mm
- Max Stroke: 1,500 mm (59 in)
- Ball Screw: 20 mm diameter
- Leads: 5 mm, 10 mm, 20 mm
- Accuracy: Class 7, 52 µm/300 mm
- Guideways: Two 20 mm recirculating ball profile rails
- Carriages: Single or dual carriage
MUK Series ball screw and profile rail actuators are heavy-duty linear motion systems for applications that need precise positioning, strong load support, and high rigidity in a compact footprint. Each actuator combines a ball screw drive with dual recirculating ball profile rail guideways inside an aluminum body with a minimum 65 mm x 145 mm cross-section, supporting horizontal payloads up to 11,200 N (2,517 lb) and stroke lengths up to 1,500 mm (59 in). Single-carriage models provide efficient guided motion, while dual-carriage versions add stability, moment load capacity, and better load distribution for more demanding applications. MUK actuators are well suited for gantries, machine tending, inspection systems, tooling, packaging equipment, and other industrial positioning tasks where accuracy and durability matter. Integrated T-slots simplify sensor and accessory mounting, while direct-to-bearing lubrication and stainless steel scrapers help keep the system protected, serviceable, and reliable in production environments.
Motor Mount Kits
Filter
Products (2)
| Name | Length mm | Carriage Type | Drive Type | MAX Horizontal Load (Fz) N | MAX Stroke (mm) | Price | Actions |
|---|---|---|---|---|---|---|---|
| MUK65-0750-2005-1-RA-0 | 750 | Profile Rail | Ball Screw | 8500 | 609 | $4,247.55 | Shop |
| MUK65-0700-2005-1-RA-0 | 700 | Profile Rail | Ball Screw | 8500 | 559 | $4,178.64 | Shop |
Ball screw linear actuators of the MUK Series combine an efficient ball screw drive with two precisely aligned recirculating ball profile rail guideways for high-precision, high-rigidity linear motion in applications with heavy dynamic loads, large moment loads, and demanding positioning requirements. The dual guideway design creates a rigid actuator platform for smooth, accurate, and repeatable travel.
Each MUK actuator uses a compact aluminum profile, with a minimum cross-section of 65 mm x 145 mm, while still supporting horizontal payloads up to 11,200 N (2,517 lb) and stroke lengths up to 1,500 mm (59 in). Single-carriage versions include two bearing blocks, while dual-carriage versions use four bearing blocks for increased load capacity, moment load support, and overall carriage stability.
The recirculating ball profile rail guideways provide high stiffness and precise guidance, making the MUK Series well suited for automation, gantry systems, machine tooling, inspection equipment, and applications where rigidity and repeatability are critical. Standard travel accuracy is Class 7, rated at 52 µm/300 mm, with additional accuracy options available upon consultation.
Designed for long service life and easier integration, the MUK Series includes integrated T-slots for simplified sensor mounting and accessory installation. A built-in lubrication system channels grease directly to the guideway bearings without requiring disassembly, helping reduce maintenance time. Stainless steel scrapers help protect the actuator by sealing out dust and contaminants, supporting reliable performance in industrial environments.
MUK Series Actuators

Key Features
- Incorporates two 20 mm recirculating ball profile rail guide ways
- Load capabilities up to 11,200 N
- Single or dual carriage options available
- Class 7 (52 µm/300 mm) travel accuracy ball screw is standard, consult factory for other options
- Compact aluminum profile incorporates t-slots for easy sensor mounting

MUK Series Specifications
| Specification | Unit | Single Carriage | Dual Carriage |
|---|---|---|---|
| Size | mm | 145 x 65 | 145 x 65 |
| Base Weight | kg | 2.8 | 4.1 |
| Add for 100 mm of Stroke | kg | 0.75 | 0.75 |
| MAX Stroke | mm | 1,500 | 1,500 |
| MAX Body Length | mm | 1,750* | 1,750* |
| MIN Body Length | mm | 150 | 250 |
| MAX Load Fy | N | 8,500 | 11,200 |
| MAX Load Fz | N | 8,500 | 11,200 |
| MAX Moment Mx | Nm | 550 | 950 |
| MAX Moment My | Nm | 330 | 1,150 |
| MAX Moment Mz | Nm | 330 | 1,150 |
| Moment of Inertia Ix | cm4 | 90 | 90 |
| Moment of Inertia Iy | cm4 | 687 | 687 |
| Lead | MAX Load Fx (N) |
|---|---|
| 5 mm | 3,597 |
| 10 mm | 2,996 |
| 20 mm | 1,798 |
Fx is the same for single and dual carriage.
* Contact factory for lengths between 750–1750 mm. Consultations available for lengths longer than 1750 mm.
Note: The moments and loads above are maximum values. For further information, contact PBC Linear. Class 7 (52 µm/300 mm) travel accuracy ball screw is standard.
| Specification | Unit | Single Carriage | Dual Carriage |
|---|---|---|---|
| Size | mm | 145 x 65 | 145 x 65 |
| Base Weight | kg | 2.8 | 4.1 |
| Add for 100 mm of Stroke | kg | 0.75 | 0.75 |
| MAX Stroke | mm | 1,500 | 1,500 |
| MAX Body Length | mm | 1,750* | 1,750* |
| MIN Body Length | mm | 150 | 250 |
| MAX Load Fy | N | 8,500 | 11,200 |
| MAX Load Fz | N | 8,500 | 11,200 |
| MAX Moment Mx | Nm | 550 | 950 |
| MAX Moment My | Nm | 330 | 1,150 |
| MAX Moment Mz | Nm | 330 | 1,150 |
| Moment of Inertia Ix | cm4 | 90 | 90 |
| Moment of Inertia Iy | cm4 | 687 | 687 |
| Lead | MAX Load Fx (N) |
|---|---|
| 5 mm | 3,597 |
| 10 mm | 2,996 |
| 20 mm | 1,798 |