Ball Screw Linear Actuator - MUK65-0750-2005-1-RA-0 - Length: 750mm Profile Rail Carriage
- Length: 750 mm
- Max Load: 8,500 N (1,910 lb)
- Ball Screw: 20 mm dia. x 5 mm lead
- Travel Accuracy: Class 7, 52 µm/300 mm
- Rail Width: 65 mm
- Height: 145 mm
- Guideways: Two 20 mm recirculating ball profile rails
- Mounting: T-slots for sensor mounting
- One carriage, dual carriage available
Ball Screw Linear Actuator of 750 mm length with two 20 mm recirculating ball profile rail guideways for compact, high-rigidity linear motion. This MUK actuator uses a 20 mm diameter ball screw with a 5 mm lead, Class 7 travel accuracy rated at 52 µm/300 mm, and a profile rail carriage to deliver smooth, repeatable positioning. It has a 65 mm rail width, 145 mm height, and compact aluminum profile with T-slots for easy sensor mounting. This model includes one carriage, with dual carriage configurations available for added stability and moment load support, and supports maximum loads up to 8,500 N (1,910 lb).
- Ball screw driven with profile rail carriage
- Screw diameter: 20mm
- Length: 750mm
- 05 ball screw pitch
- Two 20mm recirculating ball profile rail guideways
- Lead: 5mm
- Rail width: 65mm
- One Carriage (dual carriage optional)
- Max Load: 8500N (1910 lbs)
- Class 7 (52 µm/300 mm ) travel accuracy ball screw
- Compact aluminum profile incorporates t-slots for easy sensor mounting
Lengths:
Application Fit
- Automation
- Gantry Systems
- Machine Tooling
- Inspection Equipment
- Packaging Equipment
- Machine Tending
Selection Notes: Dual carriage configurations add stability and moment load support · Class 7 travel accuracy is standard, with other options available on consultation · Contact the factory for lengths between 750 and 1,750 mm
