Die Set Linear Bearing

Die Set Linear Bearings | Bonded Internal Liner

Die set plain linear bearings are precision-bored, high-load linear motion components designed to withstand heavy static loads and repeated shock forces while traveling along round shafts in die set applications such as stamping, molding, and punch press equipment. These die set bearings use a durable steel shell, with aluminum shells optional, and a bonded, self-lubricating liner integrated directly into the housing bore, creating a low-friction bearing surface without requiring a separate sleeve or insert. This bonded liner construction provides maintenance-free performance across extreme temperatures, particulate matter, shock, and continuous vibration while helping reduce part count, simplify installation, and dampen vibration. Available in inch, metric, and JIS sizing options, die set plain linear bearings are offered in multiple mounting configurations, including flanged styles, with built-in mounting features such as O-ring and retaining ring grooves. Engineered to guide and align die components with high accuracy, these bearings deliver smooth, repeatable motion in demanding industrial environments.

More About Die Set Linear Bearings | Bonded Internal Liner

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
44 products
Double die set plain linear bearing, steel shelled, with a 1.5″ ID and a precision running clearance of 0.0005″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$312.43
Die set plain linear bearing with a 3/4″ inner diameter, a precision running clearance of 0.0005″ per side and a closed aluminum shell. Features an uneven round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J..
$62.21
Die set plain linear bearing, steel shelled, with a 2″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$290.20
Die set plain linear bearing, steel shelled, with a 1.5″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$172.89
Die set plain linear bearing with a 1″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-sized aluminum shell. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional..
$75.72
Die set plain linear bearing with a 1.5″ ID (inner diameter), a precision running clearance of 0.0005″ per side and a closed aluminum shell. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J..
$107.29
Die set plain linear bearing, steel shelled, with a 2″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical..
$290.20
Die set plain linear bearing, steel shelled, with a 1″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$120.83
Die set plain linear bearing, steel shelled, with a 1.5″ ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical high..
$172.89
Double die set plain linear bearing, steel shelled, with a 2″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a center round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large sized..
$524.37
Double die set plain linear bearing with a 1″ ID (inner diameter) and a precision running clearance of 0.0005″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$218.35
Double die set plain linear bearing, steel shelled, with a 1″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$218.35
Die set plain linear bearing, steel shelled, with a 1.25″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$144.70
Die set plain linear bearing with a 3/4″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed aluminum shell. Features a round midpoint flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional..
$62.21
Die set plain linear bearing with a 1″ ID (inner diameter), a precision running clearance of 0.0005″ per side and a closed aluminum shell. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J..
$75.72
Double die set plain linear bearing, steel shelled, with a 1.25″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large steel shelled..
$261.51
Die set plain linear bearing, aluminum shelled, with a 2.5″ ID and compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J..
$309.17
Die set plain linear bearing , aluminum shelled, with a 63mm inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration...
$319.20
Die set plain linear bearing, aluminum shelled, with an 80mm inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$469.31
Die set plain linear bearing with an aluminum shell, a 50mm ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$169.08
44 products

Die Set Linear Bearings | Bonded Internal Liner

44 products

Die set plain linear bearings are precision-bored, high-load linear motion components designed to withstand heavy static loads and repeated shock forces while traveling along round shafts in die set applications such as stamping, molding, and punch press equipment. These die set bearings use a durable steel shell, with aluminum shells optional, and a bonded, self-lubricating liner integrated directly into the housing bore, creating a low-friction bearing surface without requiring a separate sleeve or insert. This bonded liner construction provides maintenance-free performance across extreme temperatures, particulate matter, shock, and continuous vibration while helping reduce part count, simplify installation, and dampen vibration. Available in inch, metric, and JIS sizing options, die set plain linear bearings are offered in multiple mounting configurations, including flanged styles, with built-in mounting features such as O-ring and retaining ring grooves. Engineered to guide and align die components with high accuracy, these bearings deliver smooth, repeatable motion in demanding industrial environments.


  • Inch and metric ID sizing options (3/16” to 4”) and (5 mm to 80 mm)
  • Options for standard or self-aligning OD to prevent binding
  • ID clearances of standard (0.0005" per side) or compensated (0.0015" per side)
  • Steel shelled and anodized aluminum variants
  • Interchangeable with industry-standard die sets for quick installation/replacement
  • FrelonGOLD® bearing liner standard- Frelon J and Frelon W optional 
  • Self-lubricating for oil free operation. 
  • External lubrication feature is an added option  
  • Static load capacities up to 55,000 lb (244,600 N)
  • Designed for end-supported shafting and precise alignment in die set applications
  • Stainless steel variants are available for corrosion resistance