Die Set Plain Linear Bearings | Bonded Liner

Self-Lubricating and Maintenance-Free

Die Set Linear Bearings are precision-bored, industrial-strength linear motion bearings designed to travel along round shafts for industrial tooling, automation, and manufacturing applications. Featuring a durable aluminum body, they are engineered to handle very heavy static loads and withstand the repeated thumping forces generated by heavy machinery such as stamping and forming presses.

These aluminum die set bushings have the FrelonGOLD® liner bonded directly into the bearing bore and differ from steel mounted die set linear bearing assemblies, which use a rugged steel housing containing a self-aligning Simplicity plain bearing insert.

The Simplicity® line of die set plain linear bearings features an inner diameter bonded with a self-lubricating Frelon liner: standard FrelonGOLD for general use, Frelon J for corrosive chemical resistance, or Frelon W for FDA-compliant applications. This provides oil-free, maintenance-free operation, vibration damping, smooth motion, and extended service life. Designed to be size-interchangeable with industry-standard die sets for seamless integration and quick replacement, these bearings support static load capacities up to 166,000 lb (740 kN) and operate within a wide temperature range of -400°F to +400°F (-240°C to 204°C).

Available in inch sizes from 3/16 in to 4 in, ISO metric sizes from 5mm to 80mm, and JIS sizes, these die set bearings offer standard ID clearance of 0.0005 in per side or compensated clearance of 0.0015 in per side. Standard OD and self-aligning OD options are available to help prevent binding in certain applications. With O-ring and retaining ring grooves, optional stainless steel variants for corrosion resistance, and compatibility with end-supported shafting, these bearings provide precise alignment and durable performance in demanding die set applications.

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Self-Lubricating Die Set Bushing Performance Benefits:

  • Wide Size Range: Available from 3/4” ID to 3” ID and 19 mm ID to 80 mm ID. 
  • High Static Load Capacities: Support up to 55,000 lbs (inch series) and 24,600 kg (metric series) for robust performance. 
  • Maintenance Free: Ensures oil-free operation with optional external lubrication. 
  • Accessories: Each die set bushing comes with four PAC clamps for secure mounting.

PACZ (Inch) Linear Die Set Bushing

PACZ (Inch) Linear Die Set Bushings, Flange Mount Plain Bearing

This is the inch version of the Linear Die Set Flange Mount Plain Bearing. 

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,371 lbs  (244,600 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
PACZ7503/41.293/46,626Shop Now
PACZ1001.001.731.009,817Shop Now
PACZ1251.252.101.2513,744Shop Now
PACZ1501.502.351.5019,439Shop Now
PACZ2002.003.102.0029,060Shop Now
PACZ2502.503.602.5042,215Shop Now
PACZ3003.004.353.0055,371Shop Now

PACZC (Inch) Linear Die Set Bushing Compensated

PACZC (Inch) Linear Die Set Bushings, Flange Mount Compensated Plain Bearing

This Linear Die Set Bushing has a compensated running clearance. The compensated running clearance indicates there is additional clearance built into the inner diameter so the Linear Die Set Bushing operates similar to a linear ball bearing and it is ideally suited for parallel shaft applications.

  • Available in sizes 3/4” ID to 3” ID
  • Static load capacities up to 55,371 lbs  (244,600 N)
NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)Shop Link
PACZ750C3/41.293/46,626Shop Now
PACZ100C1.001.731.009,817Shop Now
PACZ125C1.252.101.2513,744Shop Now
PACZ150C1.502.351.5019,439Shop Now
PACZ200C2.003.102.0029,060Shop Now
PACZ250C2.503.602.5042,215Shop Now
PACZ300C3.004.353.0055,371Shop Now

PACMZ (ISO Metric) Linear Die Set Bushing

PACMZ (ISO Metric) Linear Die Set Bushings, Flange Mount Metric Bearing

This is the metric version of our Linear Die Set Bushing (PACM). 

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load capacities up to 258.876 kN (58,198 lbs)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
PACMZ1919341928,694Shop Now
PACMZ2525442543,144Shop Now
PACMZ3232533262,127Shop Now
PACMZ4040634086,289Shop Now
PACMZ50507950118,652Shop Now
PACMZ63639263106,056Shop Now
PACMZ808011180258,876Shop Now

PACMZC (ISO Metric) Linear Die Set Bushing Compensated

PACMZC (ISO Metric) Linear Die Set Bushings, Flange Mount Metric Compensated Bearing

This is the metric version of our Die Set Flange Mount Plain Bearing (PACM) that has a compensated running clearance. The compensated running clearance provides extra space within the inner diameter, allowing the Linear Die Set Bushing to function like a linear ball bearing, making it ideal for parallel shaft applications.

  • Available in sizes 19 mm ID to 80 mm ID
  • Static load capacities up to 258.876 kN (58,198 lbs)
NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)Shop Link
PACMZ19C19341928,694Shop Now
PACMZ25C25442543,144Shop Now
PACMZ32C32533262,127Shop Now
PACMZ40C40634086,289Shop Now
PACMZ50C507950118,652Shop Now
PACMZ63C639263106,056Shop Now
PACMZ80C8011180258,876Shop Now