Die Set Plain Linear Bearing PACMZ19C 19mm Compensated ID
Simplicity® Die Set Plain Linear Bearing with a compensated 19mm ISO Metric ID (inner diameter). The compensated running clearance on the inner diameter of 0.0015” per side; pairing well with another linear bearing on a parallel shaft that may not perfectly align. Such compensated ID bearings also allow for slightly higher speed at the cost of slightly less precision.
- ISO Metric
- Compensated ID Running Clearance
- Standard Size
- Linear and Rotational movement
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Optional liners include Frelon®J for corrosive chemical environments & FDA approved Frelon®W for food processing and packaging applications
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Variant ID Sizes: Available from 3/16” to 3” Inch Series, 6mm to 60mm Metric Series
- Shell Material: Aluminum Alloy
- Vibration Damping: Ensures smooth and quiet operation
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | PACMZ19C.x_t | SolidWorks >=2006 | Download |






