Die Set Plain Linear Bearing - Aluminum PACMZ19 19mm ISO Metric
Die set plain linear bearing with a 19mm ISO Metric ID (inner diameter) and a precision running clearance of 0.0005″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J liner is available for harsh chemical environments (use stainless steel shafts for this) and Frelon®W is offered as an FDA-compliant liner option.
- Closed - Round Flanged Center - Simplicity© Die Set Plain Linear Bearing
- Precision Running Clearance of 0.0005″ per side allows the bearing to perform like a linear ball bearing
- Standard Size - Smaller flange at midpoint
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Linear and Rotational movement
- Optional liners include Frelon®J for corrosive chemical environments & FDA approved Frelon®W for food processing and packaging
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Shell Material: Aluminum Alloy
- Vibration Damping: Ensures smooth and quiet operation
- Maximum speed up to 8 m/s (315 in/s)
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | PACMZ19.x_t | SolidWorks >=2006 | Download |
