Die Set Plain Linear Bearing PACZ300C 3.00″ Compensated ID
Simplicity® Die Set Plain Linear Bearing of 3 inch ID (inner diameter). Compensated running clearance on the inner diameter of 0.0015” per side.
- Inch Series
- Compensated ID Running Clearance
- Standard Size
- Linear and Rotational movement
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Optional liners include Frelon®J for corrosive chemical environments & FDA approved Frelon®W for food processing and packaging
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Shell Material: Aluminum Alloy
- Vibration Damping: Ensures smooth and quiet operation
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | PACZ300C.x_t | SolidWorks >=2006 | Download |