Die Set Plain Linear Bearing - Aluminum PACZ250 2.50″

Die set plain linear bearing with a 2.5″ id (inner diameter), a precision running clearance of 0.0005″ per side and a closed aluminum shell. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An optional Frelon®J liner is available for harsh chemical environments and Frelon®W is offered as an FDA-compliant liner option.

  • Closed - Round Flanged Simplicity© Die Set Plain Linear Bearing
  • Precision Running Clearance of 0.0005″ per side
  • Shell Material: Aluminum Alloy
  • Standard Size - Smaller flange at midpoint
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Linear and Rotational movement
  • Optional liners include Frelon®J for corrosive chemical environments & FDA approved Frelon®W for food processing and packaging
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Vibration Damping: Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
3dPACZ250.htmlhtmlView
cadPACZ250.x_tSolidWorks >=2006Download
$286.27
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
6 lbs4.55 in5.36 in4.55 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Plain Bearings in Cooling Equipment
blogOpen Link

Customers also purchased