Plain Linear Bearing Slide Actuators with Ball Screw Drives
- Shaft Diameters: 0.500 in to 2.000 in
- Rail Lengths: 24 in to 48 in
- MAX Horizontal Load (Fz): 6,450 N to 83,400 N
- Screw Leads: 0.2 in and 0.25 in
- Drive Input: Motor Mount or Stub Shaft, NEMA 23, 34, 42
- Carriages: 1 to 4
- Guidance: Plain Bearings on alloy steel round shafts
Plain linear bearing and ball screw driven linear actuator slide assemblies use a centrally mounted rotating ball screw and recirculating ball nut to drive a flat-top carriage along two parallel, rail-supported round shafts, with self-lubricating plain linear bearings providing smooth sliding guidance for moving and accurately positioning loads. These heavy-duty assemblies are offered off the shelf without motors, allowing customers to select their preferred motor, drive, and control system. They can also be configured for delivery with compatible motors. The two subcategories include 2RPS Series assemblies with stub shaft connections for external rotary drives and 2N Series assemblies with NEMA motor mounts.
Four Simplicity® plain linear bearing pillow blocks support the aluminum alloy carriage mounting plate along continuously rail-supported, precision-ground steel shafts. Their self-lubricating FrelonGOLD® PTFE-based polymer liners provide Gliding Surface Technology™ (GST), delivering smooth, quiet motion without metal-on-metal bearing contact or extra lubrication. The plain bearing guidance supports heavy normal, moment, and cantilevered loads while damping vibration, absorbing shock, and tolerating dirt, debris, and extreme temperature variation. Unlike rolling-element linear bearings, the sliding guidance avoids catastrophic ball bearing failure. Optional Frelon® J liners accommodate compatible softer shafts in corrosive chemical environments, while FDA-compliant Frelon® W liners are available for specialized applications.
Available drive configurations include NEMA 23 and 34 motor bracket kits, additional NEMA 42, 56, and 143 mounting options, and hand cranks with ball screw locks for manual positioning. Programmable positioning requires a compatible motor, external drive, controller, and power supply. Low- and high-profile slide configurations, optional linear ball bearing pillow blocks, alternative shaft materials, and other accessories accommodate different load capacities, mounting requirements, and operating environments.
- Ball screw linear actuator slides for moving & accurately positioning loads
- Off-the-shelf assemblies supplied without motors
- 2RPS Series: Stub shaft connection for an external rotary drive
- 2N Series: NEMA motor mounts for motorized operation
- NEMA 23, 34 and 42 motor mounting options
- Additional NEMA 56 and 143/145 motor frame mounts
- Compatible motors available for configured assemblies
- External drive and controller required for programmable operation
- Programmable position, speed, acceleration and direction
- Optional hand crank with ball screw lock
- Precision ball screw with recirculating ball nut
- Ball screw converts rotary motion into linear carriage movement
- Available screw leads: 0.20", 0.25", 0.50" and 1.00"
- Right-hand and left-hand ball screw configurations
- Two parallel precision-ground, hardened alloy steel guide shafts
- Rail shaft diameters: 12.7mm (0.5in) to 50.8mm (2.0in)
- Maximum rail length: 2440mm (96in)
- Carriage and rail cross section: 65×153mm to 187×457mm
- Maximum carriage speed: 0.457m/s (18in/s)
- Maximum horizontal carriage load: 83,400N (18,750lbf)
- Stroke length depends on rail length and carriage configuration
- Four Simplicity® plain linear bearing pillow blocks
- Aluminum alloy mounting plate with four Simplicity® pillow blocks
- Flat-top carriage supported by four self-lubricating bearings
- Open-shell bearings accommodate continuously rail-supported shafts
- FrelonGOLD® PTFE-based liners provide self-lubricating motion
- No metal-on-metal bearing contact or extra lubrication required
- Optional FDA-compliant Frelon® W bearing liners
- Optional Frelon® J liners for corrosive environments
- Standard shaft material: Hardened alloy steel
- Optional shafts: Anodized aluminum, 440 stainless steel and chrome-plated 303 stainless steel
- Match shaft materials with compatible bearing liners
- Optional linear ball bearing pillow blocks
- Low- and high-profile slide configurations available
- Plain bearing design dampens vibration and absorbs shock loads
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- FrelonGOLD® bearing temperature range: −240°C to +204°C
- Suitable for dirt, dust and extreme temperature variation
- Pre-drilled support rails simplify mounting and alignment
- Twin-shaft design supports moment and cantilevered loads
- Applications: Industrial automation, material handling and equipment positioning
Browse Product Families
-
Slide Assemblies with NEMA Motor Mounts
-
Slide Assemblies with Stub Drives
-
1RPS (Inch) High ProfileConfigure to Purchase
-
LRPS (Inch) Low ProfileConfigure to Purchase
-
2LRPS (Inch) Low ProfileConfigure to Purchase
-
SC2RPS (Inch) Self CenteringConfigure to Purchase
-
2HCR (Inch) with Hand CrankConfigure to Purchase
-
2HWL (Inch) with Hand WheelConfigure to Purchase
Filter
Products (42)
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2N Plain Bearing Linear Slide Assemblies are rail mounted and plate supported, ball screw driven (supported on both ends), and contain a drive kit for NEMA motors. They are equipped with Frelon® bearings that are self-lubricating (no external lubricants), handle a wide temperature range −240°C to 240°C (−400°F to 400°F), and tolerate and dampen vibration. Specifications include:
- Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (2) Aluminum alloy mounting plates
- (4) Simplicity® pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw and ball nut assembly
- (2) Aluminum alloy end plates
- (1) Aluminum alloy motor mount
- (1) Couplings
- NEMA motor drive kit available in 23, 34 and 42. (See catalog for technical specifications)
| Name | Shaft Dia. (in) | Rail Length (in) | Width (in) | Height (in) | MAX Horizontal Load (N) | Motor Size | Approx. Weight (lbs) | Price | Actions |
|---|---|---|---|---|---|---|---|---|---|
| 2N42A-3200-036.000-ABXR | 2.000 | 36 | 18 | 7.375 | 83400 | N42 | 384.88 | $8,421.53 | Shop |
| 2N42A-3200-048.000-ABXR | 2.000 | 48 | 18 | 7.375 | 83400 | N42 | 441.26 | $9,442.12 | Shop |
| 2N42A-3200-024.000-ABXR | 2.000 | 24 | 18 | 7.375 | 83400 | N42 | 328.5 | $7,400.93 | Shop |
| 2N42A-2400-048.000-ABXR | 1.500 | 48 | 13 | 5.75 | 47151 | N42 | 272.13 | $7,830.91 | Shop |
| 2N42A-2400-036.000-ABXR | 1.500 | 36 | 13 | 5.75 | 47151 | N42 | 215.75 | $7,042.85 | Shop |
| 2N23A-2000-048.000-ABXR | 1.250 | 48 | 11 | 5.125 | 34473 | N23 | 135.32 | $6,696.19 | Shop |
| 2N42A-2400-024.000-ABXR | 1.500 | 24 | 13 | 5.75 | 47151 | N42 | 191.51 | $6,254.79 | Shop |
| 2N23A-2000-036.000-ABXR | 1.250 | 36 | 11 | 5.125 | 34473 | N23 | 111.32 | $5,895.19 | Shop |
| 2N23A-2000-024.000-ABXR | 1.250 | 24 | 11 | 5.125 | 34473 | N23 | 87.32 | $5,094.18 | Shop |
| 2N34A-1600-048.000-ABXR | 1.000 | 48 | 9 | 3.938 | 23464 | N34 | 157.31 | $5,662.05 | Shop |
| 2N34A-1600-036.000-ABXR | 1.000 | 36 | 9 | 3.938 | 23464 | N34 | 140.21 | $4,960.13 | Shop |
| 2N23A-1200-048.000-AAXR | 0.750 | 48 | 8 | 3.438 | 12677 | N23 | 56.06 | $4,374.47 | Shop |
| 2N34A-1600-024.000-ABXR | 1.000 | 24 | 9 | 3.938 | 23464 | N34 | 123.11 | $4,258.20 | Shop |
| 2N23A-1200-036.000-AAXR | 0.750 | 36 | 8 | 3.438 | 12677 | N23 | 45.57 | $3,948.11 | Shop |
| 2N23A-1000-048.000-AAXR | 0.625 | 48 | 7 | 2.75 | 9786 | N23 | 38.63 | $3,960.66 | Shop |
| 2N23A-1200-024.000-AAXR | 0.750 | 24 | 8 | 3.438 | 12677 | N23 | 35.09 | $3,521.76 | Shop |
| 2N23A-1000-036.000-AAXR | 0.625 | 36 | 7 | 2.75 | 9786 | N23 | 31.1 | $3,530.06 | Shop |
| 2N23A-0800-048.000-AAXR | 0.500 | 48 | 6 | 2.562 | 6450 | N23 | 30.71 | $3,350.79 | Shop |
| 2N23A-0800-036.000-AAXR | 0.500 | 36 | 6 | 2.562 | 6450 | N23 | 24.71 | $3,001.05 | Shop |
| 2N23A-1000-024.000-AAXR | 0.625 | 24 | 7 | 2.75 | 9786 | N23 | 23.58 | $3,099.45 | Shop |
| 2N23A-0800-024.000-AAXR | 0.500 | 24 | 6 | 2.562 | 6450 | N23 | 18.71 | $2,651.30 | Shop |
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon® bearings that are self-lubricating (no external lubricants), handle a wide temperature range −240°C to 240°C (−400°F to 400°F), and tolerate and dampen vibration. Features include:
- Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (1) Aluminum alloy mounting plate
- (4) Simplicity® pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw
- (2) Aluminum alloy end plates
| Name | Shaft Dia. (in) | Rail Length (in) | Width (in) | Height (in) | MAX Horizontal Load (N) | Approx. Weight (lbs) | Price | Actions |
|---|---|---|---|---|---|---|---|---|
| 2RPS-3200-048.000-ABXR | 2.000 | 48 | 18 | 7.375 | 83400 | 328.5 | $8,599.77 | Shop |
| 2RPS-3200-036.000-ABXR | 2.000 | 36 | 18 | 7.375 | 83400 | 272.13 | $7,579.18 | Shop |
| 2RPS-3200-024.000-ABXR | 2.000 | 24 | 18 | 7.375 | 83400 | 215.75 | $6,558.58 | Shop |
| 2RPS-2400-048.000-ABXR | 1.500 | 48 | 13 | 5.75 | 47151 | 191.51 | $6,988.56 | Shop |
| 2RPS-2400-036.000-ABXR | 1.500 | 36 | 13 | 5.75 | 47151 | 157.31 | $6,200.51 | Shop |
| 2RPS-2000-048.000-ABXR | 1.250 | 48 | 11 | 5.125 | 34473 | 135.32 | $6,214.86 | Shop |
| 2RPS-2400-024.000-ABXR | 1.500 | 24 | 13 | 5.75 | 47151 | 123.11 | $5,412.44 | Shop |
| 2RPS-2000-036.000-ABXR | 1.250 | 36 | 11 | 5.125 | 34473 | 111.32 | $5,413.86 | Shop |
| 2RPS-2000-024.000-ABXR | 1.250 | 24 | 11 | 5.125 | 34473 | 87.32 | $4,612.84 | Shop |
| 2RPS-1600-048.000-ABXR | 1.000 | 48 | 9 | 3.938 | 23464 | 87.04 | $5,180.72 | Shop |
| 2RPS-1600-036.000-ABXR | 1.000 | 36 | 9 | 3.938 | 23464 | 71.38 | $4,478.79 | Shop |
| 2RPS-1600-024.000-ABXR | 1.000 | 24 | 9 | 3.938 | 23464 | 55.72 | $3,776.87 | Shop |
| 2RPS-1200-048.000-AAXR | 0.750 | 48 | 8 | 3.438 | 12677 | 56.06 | $3,893.14 | Shop |
| 2RPS-1200-036.000-AAXR | 0.750 | 36 | 8 | 3.438 | 12677 | 45.57 | $3,466.78 | Shop |
| 2RPS-1000-048.000-AAXR | 0.625 | 48 | 7 | 2.75 | 9786 | 38.63 | $3,479.33 | Shop |
| 2RPS-1200-024.000-AAXR | 0.750 | 24 | 8 | 3.438 | 12677 | 35.09 | $3,040.43 | Shop |
| 2RPS-1000-036.000-AAXR | 0.625 | 36 | 7 | 2.75 | 9786 | 31.1 | $3,048.72 | Shop |
| 2RPS-0800-048.000-AAXR | 0.500 | 48 | 6 | 2.562 | 6450 | 30.71 | $2,869.45 | Shop |
| 2RPS-0800-036.000-AAXR | 0.500 | 36 | 6 | 2.562 | 6450 | 24.71 | $2,519.72 | Shop |
| 2RPS-1000-024.000-AAXR | 0.625 | 24 | 7 | 2.75 | 9786 | 23.58 | $2,618.11 | Shop |
| 2RPS-0800-024.000-AAXR | 0.500 | 24 | 6 | 2.562 | 6450 | 18.71 | $2,169.97 | Shop |
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 1RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. LRPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Standard features include:
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2LRPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. SC2RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2HCR Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Each product is fitted with a cast aluminum, counter balanced hand crank and ball screw rotational lock. Specifications include:
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2HWL Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Each product is fitted with an aluminum hand wheel with fold-away composite handle. Specifications include:
The collection of Simplicity Linear Slide Assemblies features Simplicity® Plain Bearings which handle heavy loads and excel in harsh, contaminated environments.
- Car and Rail Cross Section: minimum 65 mm X 153 mm - maximum 187 mm X 457 mm
- Maximum Horizontal Payload: 18,750 lb (83,400 N)
- Maximum Stroke Length: 3,454 mm (136 in)
- Direct drive NEMA 23 & 34 motor bracket kit and N42, 56, and 143 bracket options available
- Available with plain or ball bearings
- Low and high profile systems available
- Hand crank with ball screw lock, rotational lock, and handwheel optional accessories
1RPS (Inch) High Profile
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 1RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (1) Aluminum alloy mounting plate
- (4) Simplicity® pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw
- (1) Aluminum alloy end plate
LRPS (Inch) Low Profile
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. LRPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Standard features include:
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (1) Aluminum alloy mounting plate
- (4) Simplicity pillow block assemblies
- (2) Alloy steel shafting
- (2) Low Profile aluminum alloy support rails
- (1) Aluminum alloy bottom support plates with precision alignment
2LRPS (Inch) Low Profile
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2LRPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (1) Aluminum alloy mounting plate
- (4) Simplicity pillow block assemblies
- (2) Alloy steel shafting
- (2) Low profile aluminum support rails
- (1) Rolled ball screw
- (2) Aluminum alloy end plate
SC2RPS (Inch) Self Centering
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. SC2RPS Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Features include:
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (2) Aluminum alloy mounting plates
- (4) Simplicity pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw and ball nut assembly
- (2) Aluminum alloy end plates
2HCR (Inch) with Hand Crank
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2HCR Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Each product is fitted with a cast aluminum, counter balanced hand crank and ball screw rotational lock. Specifications include:
- Rail mounted & plate supported
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available in alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (2) Aluminum alloy mounting plates
- (4) Simplicity pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw
- (2) Aluminum alloy end plates
2HWL (Inch) with Hand Wheel
Simplicity® Linear Slide Technology handles heavy loads and excels in harsh, contaminated environments. 2HWL Plain Bearing Linear Slide Assemblies are equipped with Frelon bearings that are self-lubricating (no external lubricants), handle a wide temperature range (-400°F / 400°F) (-240°C / 240°C), and tolerate and dampen vibration. Each product is fitted with an aluminum hand wheel with fold-away composite handle. Specifications include:
- Rail mounted & plate supported
- Rail shaft diameters from 12.7mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Bearing materials available include FrelonGOLD®, Frelon® J, and ball bearing
- Shaft materials available in alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- (2) Aluminum alloy mounting plates
- (4) Simplicity pillow block assemblies
- (2) Alloy steel shafting
- (2) Aluminum alloy support rails
- (1) Rolled ball screw
- (2) Aluminum alloy end plates
Key Features:
- Handles heavy loads in harsh, contaminated environments
- Low profile systems for applications with height constraints
- Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Rail lengths to 2,440 mm (96 in)
- Carriage speeds up to 0.457 m/s (18 in/s)
- Normal carriage loads up to 83,000 N (18,750 lbf)
- Available with plain or ball bearings
- Ideal for harsh environments such as machine tools, fiberglass manufacturing & processing plants, stone cutters & other quarry applications, auto manufacturing facilities, welding & assembly lines, foundries
Key Features:
- Compact profile 28 x 32 mm for small-scale automation
- High speed precision, enhanced load capacities, and precise repeatability
- Linear guide supports available in single or dual rails
- Long travel lengths up to 650 mm