Plain Linear Bearing Slide Actuators Featuring Ball Screws with Stub Drives
- Shaft Diameters: 0.500 in to 2.000 in
- Rail Lengths: 24 in to 48 in
- MAX Horizontal Load (Fz): 6,450 N to 83,400 N
- Screw Leads: 0.2 in and 0.25 in
- Drive Input: Stub Shaft
- Carriages: 1 to 4
- Guidance: Plain Bearings on alloy steel round shafts
Ball screw linear slide actuators of the 2RPS Series have a stub shaft extending from the rotating ball screw for connection to an external rotary drive or optional hand crank. A recirculating ball nut converts screw rotation into precise linear movement, driving a flat-top carriage along two parallel, rail-supported round shafts. Four Simplicity® plain linear bearing pillow blocks support and guide the carriage, distributing loads across the shafts while providing stable, smooth sliding motion for moving and accurately positioning loads. These heavy-duty assemblies are supplied without motors, allowing customers to select a compatible motor, coupling, drive, and control system for their application.
The four pillow blocks are mounted beneath an aluminum alloy carriage plate and contain self-lubricating FrelonGOLD® PTFE-based polymer liners. These liners provide Gliding Surface Technology™ (GST), allowing the bearings to glide along continuously supported, precision-ground steel shafts without metal-on-metal bearing contact or extra lubrication. The plain bearing guidance dampens vibration, absorbs shock loads, and tolerates dirt, dust, contamination, and extreme temperature variation while supporting heavy normal, moment, and cantilevered loads. Unlike rolling-element linear bearings, the sliding guidance avoids catastrophic ball bearing failure. FrelonGOLD® bearing liners operate across a temperature range of −240°C to +204°C, although the complete actuator's operating limits depend on its other components.
Each 2RPS assembly includes a rolled ball screw, two rail-supported guide shafts, four bearing pillow blocks, an aluminum alloy carriage mounting plate, two aluminum support rails, and aluminum end plates. Optional Frelon® J liners accommodate compatible shaft materials in corrosive environments, while alternative linear ball bearing pillow blocks provide rolling-element guidance. Optional shaft materials, drive connections, and hand cranks with ball screw locks accommodate different load, environmental, and positioning requirements.
- 2RPS ball screw linear slide actuators with stub shaft drive connection
- Stub shaft extends from the ball screw for an external rotary drive
- Off-the-shelf assemblies supplied without motors
- Compatible external motor and coupling required for powered operation
- External drive and controller required for programmable operation
- Programmable position, speed, acceleration and direction
- Optional hand crank with ball screw lock for manual positioning
- Precision rolled ball screw with recirculating ball nut
- Ball screw converts rotary motion into linear carriage movement
- Available screw leads: 0.20", 0.25", 0.50" and 1.00"
- Right-hand and left-hand ball screw configurations
- Flat-top aluminum alloy carriage mounting plate
- Four Simplicity® plain linear bearing pillow blocks support the carriage
- Two parallel precision-ground, hardened alloy steel guide shafts
- Open-shell bearings accommodate continuously rail-supported shafts
- Continuously supported shafts reduce deflection under heavy loads
- Rail shaft diameters: 12.7mm (0.5in) to 50.8mm (2.0in)
- Maximum rail length: 2440mm (96in)
- Maximum carriage speed: 0.457m/s (18in/s)
- Maximum horizontal carriage load: 83,400N (18,750lbf)
- Stroke length depends on rail length and carriage configuration
- Gliding Surface Technology™ (GST) plain bearing guidance
- FrelonGOLD® PTFE-based liners provide self-lubricating motion
- No metal-on-metal bearing contact or extra bearing lubrication required
- Plain bearing design dampens vibration and absorbs shock loads
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Plain bearing guidance tolerates dirt, dust and contamination
- FrelonGOLD® bearing temperature range: −240°C to +204°C
- Twin-shaft guidance supports normal, moment and cantilevered loads
- Optional Frelon® J liners for corrosive environments
- Optional linear ball bearing pillow blocks
- Standard shaft material: Hardened alloy steel
- Optional shafts: Anodized aluminum, 440 stainless steel and chrome-plated 303 stainless steel
- Match shaft materials with compatible bearing liners
- Two aluminum alloy support rails
- Two aluminum alloy end plates
- Pre-drilled support rails simplify mounting and alignment
- Applications: Industrial automation, material handling and equipment positioning
Filter
Products (21)
| Name | Shaft Dia. (in) | Rail Length (in) | Width (in) | Height (in) | MAX Horizontal Load (N) | Approx. Weight (lbs) | Price | Actions |
|---|---|---|---|---|---|---|---|---|
| 2RPS-3200-048.000-ABXR | 2.000 | 48 | 18 | 7.375 | 83400 | 328.5 | $8,599.77 | Shop |
| 2RPS-3200-036.000-ABXR | 2.000 | 36 | 18 | 7.375 | 83400 | 272.13 | $7,579.18 | Shop |
| 2RPS-3200-024.000-ABXR | 2.000 | 24 | 18 | 7.375 | 83400 | 215.75 | $6,558.58 | Shop |
| 2RPS-2400-048.000-ABXR | 1.500 | 48 | 13 | 5.75 | 47151 | 191.51 | $6,988.56 | Shop |
| 2RPS-2400-036.000-ABXR | 1.500 | 36 | 13 | 5.75 | 47151 | 157.31 | $6,200.51 | Shop |
| 2RPS-2000-048.000-ABXR | 1.250 | 48 | 11 | 5.125 | 34473 | 135.32 | $6,214.86 | Shop |
| 2RPS-2400-024.000-ABXR | 1.500 | 24 | 13 | 5.75 | 47151 | 123.11 | $5,412.44 | Shop |
| 2RPS-2000-036.000-ABXR | 1.250 | 36 | 11 | 5.125 | 34473 | 111.32 | $5,413.86 | Shop |
| 2RPS-2000-024.000-ABXR | 1.250 | 24 | 11 | 5.125 | 34473 | 87.32 | $4,612.84 | Shop |
| 2RPS-1600-048.000-ABXR | 1.000 | 48 | 9 | 3.938 | 23464 | 87.04 | $5,180.72 | Shop |
| 2RPS-1600-036.000-ABXR | 1.000 | 36 | 9 | 3.938 | 23464 | 71.38 | $4,478.79 | Shop |
| 2RPS-1200-048.000-AAXR | 0.750 | 48 | 8 | 3.438 | 12677 | 56.06 | $3,893.14 | Shop |
| 2RPS-1600-024.000-ABXR | 1.000 | 24 | 9 | 3.938 | 23464 | 55.72 | $3,776.87 | Shop |
| 2RPS-1200-036.000-AAXR | 0.750 | 36 | 8 | 3.438 | 12677 | 45.57 | $3,466.78 | Shop |
| 2RPS-1000-048.000-AAXR | 0.625 | 48 | 7 | 2.75 | 9786 | 38.63 | $3,479.33 | Shop |
| 2RPS-1200-024.000-AAXR | 0.750 | 24 | 8 | 3.438 | 12677 | 35.09 | $3,040.43 | Shop |
| 2RPS-1000-036.000-AAXR | 0.625 | 36 | 7 | 2.75 | 9786 | 31.1 | $3,048.72 | Shop |
| 2RPS-0800-048.000-AAXR | 0.500 | 48 | 6 | 2.562 | 6450 | 30.71 | $2,869.45 | Shop |
| 2RPS-0800-036.000-AAXR | 0.500 | 36 | 6 | 2.562 | 6450 | 24.71 | $2,519.72 | Shop |
| 2RPS-1000-024.000-AAXR | 0.625 | 24 | 7 | 2.75 | 9786 | 23.58 | $2,618.11 | Shop |
| 2RPS-0800-024.000-AAXR | 0.500 | 24 | 6 | 2.562 | 6450 | 18.71 | $2,169.97 | Shop |