Ball Screw Linear Slide 24″ - 2RPS-1200-024.000-AAXR Plain Linear Bearing Pillow Blocks of Diameter: 3/4″

  • Shaft Diameter: 0.750 in
  • MAX Horizontal Load (Fz): 12677 N
  • Drive: Ball Screw
  • Drive Input: Stub Shaft
Ball screw driven 24" linear slide using four 3/4" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme temperatures, and other harsh operating conditions that can make rolling element bearings harder to maintain. The ball screw delivers controlled, precise travel through a 0.20" right-hand screw lead.
$3,040.43
Configure Custom Features
Contact
Dimensions
Media
Charts
Resources
Approx. WeightWidthLengthHeight
35.09 lbs8 in24 in3.438 in

*For complete dimensions see tab

Videos

Linear Actuator Slide Assemblies
Linear Actuator Slide Assemblies
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Demystifying the 2:1 Ratio in Cantilevered Loads
blogOpen Link
Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link

Key Features:

  • Handles heavy loads in harsh, contaminated environments 
  • Low profile systems for applications with height constraints 
  • Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) 
  • Rail lengths to 2,440 mm (96 in) 

 

  • Carriage speeds up to 0.457 m/s (18 in/s) 
  • Normal carriage loads up to 83,000 N (18,750 lbf) 
  • Available with plain or ball bearings 
  • Ideal for harsh environments such as machine tools, fiberglass manufacturing & processing plants, stone cutters & other quarry applications, auto manufacturing facilities, welding & assembly lines, foundries 

Key Features:

  • Compact profile 28 x 32 mm for small-scale automation 
  • High speed precision, enhanced load capacities, and precise repeatability 

 

  • Linear guide supports available in single or dual rails 
  • Long travel lengths up to 650 mm 

3D Models

html
3dView
SolidWorks >=2006
cadDownload
STEP AP214
cadDownload
IGES 5.3
cadDownload

Catalogs & Datasheets

RST Catalog - Linear Bearings and Shafting
catalogOpen Link