Ball Screw Linear Slide Actuator - 2RPS-1600-024-000-ABXR Plain Linear Bearings on 2 Shafts Diameter: 1″ Length: 24″

Ball Screw Linear Slide Actuator 24" long with two 1" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat, and vibration. A stub shaft is provided for driving the screw which drives the carriage with precision.

  • 24-inch length with 1-inch diameter alloy steel shafts
  • Four plain bearing pillow blocks with FrelonGold® liners
  • Screw Lead: 0.25" Right Hand

3D Models

TypeFileFormatLink
3d2RPS-1600-024.htmlhtmlView
cad2RPS-1600-024.x_tSolidWorks >=2006Download
$3,776.87
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
557200 lbs0 in24 in0 in
Linear Actuator Slide Assemblies
Linear Actuator Slide Assemblies
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

3D Models

SolidWorks >=2006
cadDownload
html
3dView

News & Blogs

White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Demystifying the 2:1 Ratio in Cantilevered Loads
blogOpen Link
Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link