Ball Screw Linear Actuator Slide Assemblies w/ NEMA Motor Mounts
- Shaft Diameters: 0.500 in to 2.000 in
- Rail Lengths: 24 in to 48 in
- MAX Horizontal Load (Fz): 6,450 N to 83,400 N
- Screw Leads: 0.2 in and 0.25 in
- Drive Input: Motor Mount, NEMA 23, 34, 42
- Carriages: 1 to 4
- Guidance: Plain Bearings on alloy steel round shafts
Ball screw linear actuator slide assemblies combine a ball screw drive mechanism with a sliding carriage guided along parallel rail-supported shafts to move and accurately position loads along a straight axis when powered by a compatible motor. These assemblies feature a precision ball screw and recirculating ball nut with a flat-top carriage supported by four Simplicity® plain linear bearing pillow blocks traveling along two parallel, continuously rail-supported alloy steel shafts. The bearings feature self-lubricating FrelonGOLD® PTFE-based polymer liners that glide along the shafts without metal-on-metal contact or extra bearing lubrication. This construction dampens vibration, absorbs shock loads, and tolerates dirt, dust, and extreme temperature variation while providing stable guidance under moment and cantilevered loads. NEMA motor mounts accommodate compatible stepper motors, sold separately, with programmable positioning available through an external motor drive, controller, and power supply. Ball screw options include different leads and thread directions, while optional Frelon® J and FDA-compliant Frelon® W liners accommodate specialized operating environments when paired with compatible shaft materials.
- Ball screw linear actuator slide assemblies with NEMA motor mounts
- Precision ball screw and recirculating ball nut for accurate positioning
- Ball screw converts motor rotation into linear carriage movement
- Available screw leads: 0.20", 0.25", 0.50" and 1.00"
- Right-hand and left-hand ball screw configurations
- Compatible NEMA stepper motors sold separately
- External drive and controller required for programming
- Programmable position, speed, acceleration and direction
- Compatible power supply and electrical connections required separately
- Two parallel precision-ground, hardened alloy steel guide shafts
- Rail shaft diameters: 12.7mm (0.5in) to 50.8mm (2.0in)
- Maximum rail length: 2440mm (96in)
- Maximum carriage speed: 0.457m/s (18in/s)
- Maximum carriage load: 83,400N (18,750lbf)
- Four Simplicity® plain linear bearing pillow blocks
- Flat-top carriage supported by four self-lubricating bearings
- Open-shell bearings accommodate continuously rail-supported shafts
- FrelonGOLD® PTFE-based liners provide smooth, self-lubricating motion
- No metal-on-metal bearing contact or extra lubrication required
- Bearing options: FrelonGOLD®, Frelon® J and FDA-compliant Frelon® W
- Shaft options: Alloy steel (standard), anodized aluminum, 440C and 303 stainless steel
- Optional Frelon® J liners pair with compatible softer shaft materials
- Plain bearing design dampens vibration and absorbs shock loads
- Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
- Suitable for dirt, dust and extreme temperature variation
- Pre-drilled support rails simplify mounting and alignment
- Twin-shaft design supports moment and cantilevered loads
- Applications: Industrial automation, material handling and equipment positioning
Filter
Products (21)
| Name | Shaft Dia. (in) | Rail Length (in) | Width (in) | Height (in) | MAX Horizontal Load (N) | Motor Size | Approx. Weight (lbs) | Price | Actions |
|---|---|---|---|---|---|---|---|---|---|
| 2N42A-3200-048.000-ABXR | 2.000 | 48 | 18 | 7.375 | 83400 | N42 | 441.26 | $9,442.12 | Shop |
| 2N42A-3200-024.000-ABXR | 2.000 | 24 | 18 | 7.375 | 83400 | N42 | 328.5 | $7,400.93 | Shop |
| 2N42A-2400-036.000-ABXR | 1.500 | 36 | 13 | 5.75 | 47151 | N42 | 215.75 | $7,042.85 | Shop |
| 2N42A-3200-036.000-ABXR | 2.000 | 36 | 18 | 7.375 | 83400 | N42 | 384.88 | $8,421.53 | Shop |
| 2N42A-2400-048.000-ABXR | 1.500 | 48 | 13 | 5.75 | 47151 | N42 | 272.13 | $7,830.91 | Shop |
| 2N34A-1600-048.000-ABXR | 1.000 | 48 | 9 | 3.938 | 23464 | N34 | 157.31 | $5,662.05 | Shop |
| 2N42A-2400-024.000-ABXR | 1.500 | 24 | 13 | 5.75 | 47151 | N42 | 191.51 | $6,254.79 | Shop |
| 2N34A-1600-024.000-ABXR | 1.000 | 24 | 9 | 3.938 | 23464 | N34 | 123.11 | $4,258.20 | Shop |
| 2N34A-1600-036.000-ABXR | 1.000 | 36 | 9 | 3.938 | 23464 | N34 | 140.21 | $4,960.13 | Shop |
| 2N23A-2000-036.000-ABXR | 1.250 | 36 | 11 | 5.125 | 34473 | N23 | 111.32 | $5,895.19 | Shop |
| 2N23A-1200-048.000-AAXR | 0.750 | 48 | 8 | 3.438 | 12677 | N23 | 56.06 | $4,374.47 | Shop |
| 2N23A-2000-024.000-ABXR | 1.250 | 24 | 11 | 5.125 | 34473 | N23 | 87.32 | $5,094.18 | Shop |
| 2N23A-2000-048.000-ABXR | 1.250 | 48 | 11 | 5.125 | 34473 | N23 | 135.32 | $6,696.19 | Shop |
| 2N23A-1200-036.000-AAXR | 0.750 | 36 | 8 | 3.438 | 12677 | N23 | 45.57 | $3,948.11 | Shop |
| 2N23A-1200-024.000-AAXR | 0.750 | 24 | 8 | 3.438 | 12677 | N23 | 35.09 | $3,521.76 | Shop |
| 2N23A-1000-048.000-AAXR | 0.625 | 48 | 7 | 2.75 | 9786 | N23 | 38.63 | $3,960.66 | Shop |
| 2N23A-1000-036.000-AAXR | 0.625 | 36 | 7 | 2.75 | 9786 | N23 | 31.1 | $3,530.06 | Shop |
| 2N23A-1000-024.000-AAXR | 0.625 | 24 | 7 | 2.75 | 9786 | N23 | 23.58 | $3,099.45 | Shop |
| 2N23A-0800-036.000-AAXR | 0.500 | 36 | 6 | 2.562 | 6450 | N23 | 24.71 | $3,001.05 | Shop |
| 2N23A-0800-024.000-AAXR | 0.500 | 24 | 6 | 2.562 | 6450 | N23 | 18.71 | $2,651.30 | Shop |
| 2N23A-0800-048.000-AAXR | 0.500 | 48 | 6 | 2.562 | 6450 | N23 | 30.71 | $3,350.79 | Shop |
Plain Bearing Linear Slide Assemblies contain a drive kit for NEMA 23 or NEMA 34 Motors.
- Rail shaft diameters: 12.7 mm (0.5 in) to 50.8 mm (2.0 in)
- Maximum rail lengths: 2440 mm (96 in)
- Maximum carriage speeds: 0.457 m/s (18 in/s)
- Maximum carriage loads: 83,000 N (18,750 lbf)
- Bearing material options: FrelonGOLD®, Frelon J, and ball bearing
- Shaft material options: alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
- No external lubricants
- Tolerates and dampen vibration