Die Set Linear Bearing Assembly

Flanged Die Set Linear Bearing Assemblies

Self-lubricating Simplicity® plain linear bearings in round-flanged, solid-steel die set mounts are preassembled units for die set, press, stamping, and tooling applications. Regular-sized versions feature the round flange at the end, while twin-sized versions place the round flange in the center for added bearing length and support. The rigid round-flanged steel mount provides secure installation and alignment support, while the inserted bearing delivers a low-friction running surface for smooth motion along round shafting. The bearing uses a bonded-in Frelon® liner, standardly equipped with FrelonGOLD® for maintenance-free operation. Available only in inch sizes ranging from 25.4 mm (1 in) to 50.8 mm (2 in) inner diameter, these assemblies are offered exclusively with round flanges. These mounted plain bearing assemblies are available with precision or compensated ID running clearances. They support static load capacities up to 50,000 lb (222,000 N) and include seal options in nitrile rubber, urethane, or Viton®. An external lubrication feature is also available as an option. The self-aligning mount helps compensate for misalignment, supporting smooth, repeatable motion in demanding die set applications.

More About Flanged Die Set Linear Bearing Assemblies

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

16 products
Double die set plain linear bearing, steel shelled, with a 1.5″ ID and a precision running clearance of 0.0005″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$312.43
Die set plain linear bearing, steel shelled, with a 1.5″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$172.89
Die set plain linear bearing, steel shelled, with a 2″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$290.20
Die set plain linear bearing, steel shelled, with a 2″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical..
$290.20
Die set plain linear bearing, steel shelled, with a 1.5″ ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical high..
$172.89
Die set plain linear bearing, steel shelled, with a 1″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$120.83
Double die set plain linear bearing, steel shelled, with a 2″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a center round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large sized..
$524.37
Double die set plain linear bearing with a 1″ ID (inner diameter) and a precision running clearance of 0.0005″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$218.35
Double die set plain linear bearing, steel shelled, with a 1″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$218.35
Die set plain linear bearing, steel shelled, with a 1.25″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$144.70
Double die set plain linear bearing, steel shelled, with a 1.25″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large steel shelled..
$261.51
Die set plain linear bearing, steel shelled, with a 1.25″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical..
$144.70
Die set plain linear bearing, steel shelled, with a 1″ ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical high..
$120.83
Double die set plain linear bearing, steel shelled, with a 2″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$524.37
Double die set plain linear bearing, steel shelled, with a 1.5″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$312.43
Double die set plain linear bearing, steel shelled, with a 1.25″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$261.51

Flanged Die Set Linear Bearing Assemblies

16 products

Self-lubricating Simplicity® plain linear bearings in round-flanged, solid-steel die set mounts are preassembled units for die set, press, stamping, and tooling applications. Regular-sized versions feature the round flange at the end, while twin-sized versions place the round flange in the center for added bearing length and support. The rigid round-flanged steel mount provides secure installation and alignment support, while the inserted bearing delivers a low-friction running surface for smooth motion along round shafting. The bearing uses a bonded-in Frelon® liner, standardly equipped with FrelonGOLD® for maintenance-free operation. Available only in inch sizes ranging from 25.4 mm (1 in) to 50.8 mm (2 in) inner diameter, these assemblies are offered exclusively with round flanges. These mounted plain bearing assemblies are available with precision or compensated ID running clearances. They support static load capacities up to 50,000 lb (222,000 N) and include seal options in nitrile rubber, urethane, or Viton®. An external lubrication feature is also available as an option. The self-aligning mount helps compensate for misalignment, supporting smooth, repeatable motion in demanding die set applications.

  • Only in inch sizes
  • Only with round flanges
  • Available in compensated and double bearing options 
  • FrelonGOLD® bearing liner standard- Frelon J and Frelon W optional 
  • Self-lubricating for oil free operation 
  • Seal options in nitrile rubber, urethane, and viton 
  • External lubrication feature is an added option  
  • Self-aligning housing, to help compensate for any misalignment in the application 
  • Static Load Capacities up to 50,000 lb (222,000 N) 
  • ID sizes: 25.4 mm (1 in) to 50.8 mm (2 in)

More features of Die Set Bearings