Round Flange Die Set Linear Bearing SDSZ (Inch) Simplicity

Die Set Plain Linear Bearings - Round Flange - Standard Width

Single (Standard Width) Round Flanged Plain Linear Bearings enjoy the advantage of Simplicity Frelon Gold® self lubricating liners.

  • Only in inch sizes 
  • Offered only with a round flange 
  • Aluminum body with a bonded-in Frelon® liner 
  • Cho
More About Die Set Plain Linear Bearings - Round Flange - Standard Width

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
8 products
Die set plain linear bearing, steel shelled, with a 1.5″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$172.89
Die set plain linear bearing, steel shelled, with a 2″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$290.20
Die set plain linear bearing, steel shelled, with a 2″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical..
$290.20
Die set plain linear bearing, steel shelled, with a 1.5″ ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical high..
$172.89
Die set plain linear bearing, steel shelled, with a 1″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$120.83
Die set plain linear bearing, steel shelled, with a 1.25″ inner diameter, a precision running clearance of 0.0005″ per side and a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical applications..
$144.70
Die set plain linear bearing, steel shelled, with a 1.25″ inner diameter and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical..
$144.70
Die set plain linear bearing, steel shelled, with a 1″ ID and a compensated running clearance of 0.0015″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. Typical high..
$120.83

Die Set Plain Linear Bearings - Round Flange - Standard Width

8 products

Single (Standard Width) Round Flanged Plain Linear Bearings enjoy the advantage of Simplicity Frelon Gold® self lubricating liners.

  • Only in inch sizes 
  • Offered only with a round flange 
  • Aluminum body with a bonded-in Frelon® liner 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side) 
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding 
  • Static Load Capacities up to 50,000 lb  (222,000 N) 
  • ID sizes: 1 in to 2 in