Die Set Linear Bearing Double Wide Flange DDSZ

Double-Sized Die Set Plain Linear Bearings - Round Flanged Center

Double-sized die set plain linear bearings with a round center flange and a solid-steel housing built for heavy industrial applications that need extra bearing length, secure mounting, and high static load capacity. The center flange serves as the mounting feature, while the extended bearing format improves load distribution and rigidity compared with standard single-length versions. These steel bearings place a Simplicity® plain linear bearing inside the die set housing, providing self-lubricating Frelon® liner performance for maintenance-free motion, vibration damping, shock-load tolerance, and reliable operation in harsh environments. They perform across a temperature range of -400°F to +400°F (-240°C to 204°C). Available only in inch sizes with IDs from 1 in to 2 in, these center-flanged bearings support static loads up to 25,000 lb (111,000 N). Choose standard precision ID running clearance of 0.0005 in per side or compensated clearance of 0.0015 in per side, with straight OD or self-aligning spherical OD options available to help prevent binding in misaligned applications.

More About Double-Sized Die Set Plain Linear Bearings - Round Flanged Center

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video
8 products
Double die set plain linear bearing, steel shelled, with a 1.5″ ID and a precision running clearance of 0.0005″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$312.43
Double die set plain linear bearing, steel shelled, with a 2″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a center round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large sized..
$524.37
Double die set plain linear bearing with a 1″ ID (inner diameter) and a precision running clearance of 0.0005″ per side in a closed, standard-width design. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. An..
$218.35
Double die set plain linear bearing, steel shelled, with a 1″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$218.35
Double die set plain linear bearing, steel shelled, with a 1.25″ ID (inner diameter) and a precision running clearance of 0.0005″ per side. Features a round flange and self-lubricating FrelonGOLD® liner as standard, which provides optimal performance in extreme conditions such as dirt, heat and vibration. This large steel shelled..
$261.51
Double die set plain linear bearing, steel shelled, with a 2″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$524.37
Double die set plain linear bearing, steel shelled, with a 1.5″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$312.43
Double die set plain linear bearing, steel shelled, with a 1.25″ ID and a compensated running clearance of 0.0015″ per side. Features a closed, double sized design with a round flange in the center, as well as a self-lubricating FrelonGOLD® liner that provides optimal performance in extreme conditions such as..
$261.51

Double-Sized Die Set Plain Linear Bearings - Round Flanged Center

8 products

Double-sized die set plain linear bearings with a round center flange and a solid-steel housing built for heavy industrial applications that need extra bearing length, secure mounting, and high static load capacity. The center flange serves as the mounting feature, while the extended bearing format improves load distribution and rigidity compared with standard single-length versions. These steel bearings place a Simplicity® plain linear bearing inside the die set housing, providing self-lubricating Frelon® liner performance for maintenance-free motion, vibration damping, shock-load tolerance, and reliable operation in harsh environments. They perform across a temperature range of -400°F to +400°F (-240°C to 204°C). Available only in inch sizes with IDs from 1 in to 2 in, these center-flanged bearings support static loads up to 25,000 lb (111,000 N). Choose standard precision ID running clearance of 0.0005 in per side or compensated clearance of 0.0015 in per side, with straight OD or self-aligning spherical OD options available to help prevent binding in misaligned applications.

  • Only in inch sizes 
  • Offered only with a round flange 
  • Aluminum body with a bonded-in Frelon® liner, self-lubricating
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Choose between standard precision ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side) 
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding 
  • Static Load Capacities up to 25,000 lb  (111,000 N) 
  • ID sizes: 1 in to 2 in