Roller Pillow Block Linear Bearings

Roller Pillow Block Linear Bearings

Track roller bearing pillow blocks are linear bearing assemblies consisting of an aluminum housing with one or two sets of three opposing track rollers, or cam rollers, that travel along a continuously supported round shaft for high-load, long-travel linear motion. The housing is open on the underside so it can straddle the shaft and clear the continuous support rail beneath it. Each three-roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, while the housing may be compact for single- or double-set designs or extended to a twin size for greater support and stability. The black oxide coated 52100 chrome steel track rollers run directly on the shaft, providing smooth, quiet motion with high load capacity and low rolling resistance. The self-aligning cam roller arrangement helps accommodate installation tolerances and maintain consistent shaft contact as the pillow block travels. Unlike ball bearings, the track rollers can push contaminants aside or roll over small debris rather than recirculating it through the bearing, making them well suited for dirty industrial environments. Lubrication ports and optional scrapers are available to support maintenance and extend service life.

PBC Linear roller bearing pillow blocks are available in Single (SPB), Double (DPB), and Twin (TWN) configurations. SPB pillow blocks use one set of three opposing cam rollers in a compact housing for applications requiring a single bearing carriage. DPB pillow blocks maintain the same general housing footprint while adding a second roller set, providing twice the dynamic load rating of the corresponding SPB. Twin roller pillow blocks also use two roller sets, but place them in an extended housing equivalent to two single pillow blocks joined together, increasing the distance between the roller sets for greater support and stability.

The pillow blocks run on steel linear shafts from 0.5 in to 3 in diameter, with dynamic load capacities from approximately 800 lb to 12,500 lb. Continuous shaft support reduces deflection over long travel distances, while standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks. Compared with linear ball bearings, roller bearing pillow blocks can provide substantially higher load capacity, quieter operation, and smooth travel on standard or joined rail systems, making them well suited for industrial automation, material handling, machine construction, transfer systems, and other heavy-load linear motion applications.

Rebuild kits provide replacement roller components for servicing existing assemblies without replacing the complete pillow block.

More About Roller Pillow Block Linear Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

110 products
For 1" or 25 mm diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller..
$120.85
For 1.25" or 30 mm diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller..
$106.57
Single Linear Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1" linear shaft No scrapers..
$171.81
Single Linear Roller Bearing Pillow Block for a 3/4-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$164.11
Single Linear Roller Bearing Pillow Block for a 1/2-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1/2" linear shaft No scrapers..
$192.79
For 1.5" diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller 1 eccentric side..
$109.64
For 3/4" or 20 mm diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller..
$122.60
Twin (TWN) Roller Bearing Pillow Block in an open bearing style for a 1" diameter shaft, covering twice the space on a linear shaft compared to a single roller pillow block (SPB). The twin pillow block features two sets of 3 opposing roller bearings mounted in a larger twin housing,..
$311.84
Double Roller Bearing Pillow Block (DPB) for a 1" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$294.09
For 2" diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller 1 eccentric side..
$122.65
Single Linear Roller Bearing Pillow Block for a 1.5-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1.5" linear shaft No scrapers..
$241.96
Single Linear Cam Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two..
$188.57
Single Linear Roller Bearing Pillow Block for a 3/4-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 3/4" linear shaft No scrapers..
$149.57
For 5/8" or 16 mm diameter linear shafts, this kit will replace the triad of opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series). The kit contains: 1 fixed side roller..
$118.43
Twin Roller Bearing Pillow Block with an open bearing style for a 1.25" diameter shaft covers twice the space on a linear shaft compared to a single roller pillow block (SPB). The twin pillow block features two sets of 3 opposing roller bearings mounted in a larger twin housing, as..
$416.40
Double Roller Bearing Pillow Block (DPB) for a 1/25" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$399.72
For 1/2" or 12 mm diameter linear shafts, this kit will replace the set of 3 opposing rollers on a single roller bearing pillow block (SPB series). Be sure to order 2 kits for a double or twin pillow block, DPB or TWN series. The kit contains: 1 fixed side..
$127.95
Single Linear Roller Bearing Pillow Block for a 1.25-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1.25" linear shaft No scrapers..
$203.83
Double Roller Bearing Pillow Block (DPB) for a 2" diameter linear shaft in an open bearing style featuring two sets of 3 opposing roller bearings while maintaining the standard size profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets..
$730.57
Double Roller Bearing Pillow Block (DPB) for a 3/4" diameter linear shaft features two sets of 3 opposing roller bearings while maintaining the standard size open bearing style profile of a Single Roller Pillow Block (SPB). In contrast, a Twin Roller Pillow Block (TWN) also has two sets of 3..
$270.48
110 products

Roller Pillow Block Linear Bearings

110 products

Track roller bearing pillow blocks are linear bearing assemblies consisting of an aluminum housing with one or two sets of three opposing track rollers, or cam rollers, that travel along a continuously supported round shaft for high-load, long-travel linear motion. The housing is open on the underside so it can straddle the shaft and clear the continuous support rail beneath it. Each three-roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, while the housing may be compact for single- or double-set designs or extended to a twin size for greater support and stability. The black oxide coated 52100 chrome steel track rollers run directly on the shaft, providing smooth, quiet motion with high load capacity and low rolling resistance. The self-aligning cam roller arrangement helps accommodate installation tolerances and maintain consistent shaft contact as the pillow block travels. Unlike ball bearings, the track rollers can push contaminants aside or roll over small debris rather than recirculating it through the bearing, making them well suited for dirty industrial environments. Lubrication ports and optional scrapers are available to support maintenance and extend service life.

PBC Linear roller bearing pillow blocks are available in Single (SPB), Double (DPB), and Twin (TWN) configurations. SPB pillow blocks use one set of three opposing cam rollers in a compact housing for applications requiring a single bearing carriage. DPB pillow blocks maintain the same general housing footprint while adding a second roller set, providing twice the dynamic load rating of the corresponding SPB. Twin roller pillow blocks also use two roller sets, but place them in an extended housing equivalent to two single pillow blocks joined together, increasing the distance between the roller sets for greater support and stability.

The pillow blocks run on steel linear shafts from 0.5 in to 3 in diameter, with dynamic load capacities from approximately 800 lb to 12,500 lb. Continuous shaft support reduces deflection over long travel distances, while standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks. Compared with linear ball bearings, roller bearing pillow blocks can provide substantially higher load capacity, quieter operation, and smooth travel on standard or joined rail systems, making them well suited for industrial automation, material handling, machine construction, transfer systems, and other heavy-load linear motion applications.

Rebuild kits provide replacement roller components for servicing existing assemblies without replacing the complete pillow block.

  • Linear roller bearing pillow blocks for high-load, long-travel motion on continuously supported round shafts
  • Aluminum housing is open on the underside to straddle the shaft and clear the continuous support rail
  • Three-roller set includes a fixed side roller, eccentric side roller for adjustment, and top support roller
  • Black oxide coated 52100 chrome steel cam rollers provide smooth, quiet travel and help push contaminants aside
  • Available in SPB Single, DPB Double, and TWN Twin roller pillow block configurations
  • Steel linear shaft sizes from 0.5 in to 3 in diameter
  • Dynamic load capacities from approximately 800 lb to 12,500 lb
  • Continuous shaft support reduces deflection over long travel distances and joined rail systems
  • Standard mounting hole patterns are interchangeable with many recirculating ball bearing pillow blocks
  • Higher load capacity and quieter operation than many linear ball bearing systems
  • Lubrication ports, optional scrapers, and rebuild kits available for maintenance and extended service life

Frequently Asked Questions

What is a track roller pillow block?
A linear bearing assembly that uses cam rollers to travel along a supported round shaft. A typical three-roller set includes a fixed side roller, an adjustable eccentric roller, and a top support roller, while the housing is open underneath to clear the shaft support rail.