Track Roller Pillow Block Bearing

Single Track Roller Pillow Block Linear Bearing

Single Roller Bearing Pillow Blocks (SPB Series) are linear bearing assemblies with one set of three opposing cam rollers that travel along a continuously supported round shaft. The roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, helping maintain shaft contact while accommodating minor alignment variation. The housing is open underneath to clear the shaft support rail, allowing SPB pillow blocks to travel smoothly across long or joined rail assemblies.

Compared with linear ball bearings, the larger rolling contact area can provide lower friction, quieter operation, and substantially higher load capacity. SPB pillow blocks are available for shaft diameters from 0.5 in to 3.0 in, with inch and metric sizes designed around common industry mounting standards. The rollers can also push contaminants aside or roll over small debris rather than recirculating it through the bearing, making the design well suited for dirty industrial environments. Depending on the part number, options may include lubrication ports (TG), copper scrapers (S), or linear carriage locks (LCL).

More About Single Track Roller Pillow Block Linear Bearing

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
30 products
Single Linear Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1" linear shaft No scrapers..
$171.81
Single Linear Roller Bearing Pillow Block for a 3/4-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$164.11
Single Linear Roller Bearing Pillow Block for a 1/2-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1/2" linear shaft No scrapers..
$192.79
Single Linear Roller Bearing Pillow Block for a 1.5-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1.5" linear shaft No scrapers..
$241.96
Single Linear Cam Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two..
$188.57
Single Linear Roller Bearing Pillow Block for a 3/4-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 3/4" linear shaft No scrapers..
$149.57
Single Linear Roller Bearing Pillow Block for a 1.25-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 1.25" linear shaft No scrapers..
$203.83
Single Linear Roller Bearing Pillow Block for a 1.5-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$265.87
Single Linear Roller Bearing Pillow Block for a 5/8-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$178.24
Floating Single Roller Pillow Block Bearing for a 1.5" shaft diameter. Floating pillow block linear bearings should be used on one shaft with a standard pillow block on the other, to compensate for any misalignment. This is the only product on the market that does this. Single Roller Bearing Pillow..
$301.69
Floating Single Linear Roller Bearing Pillow Block for a 1-inch shaft diameter, featuring an open bearing style and one copper scraper on each end. This set includes three opposing roller bearings: one eccentric for alignment adjustments and two providing balanced support for optimal load distribution. Use these Floating Roller Pillow..
$213.70
Single Linear Roller Bearing Pillow Block for a 2-inch shaft diameter, featuring an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 2" linear shaft No scrapers..
$374.32
Single Linear Roller Bearing Pillow Block for a 16mm shaft diameter with an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide balanced support to optimize load distribution.  Fits a 16mm linear shaft No copper..
$179.11
Single Roller Bearing Pillow Block (SPB Series) for a 25mm shaft diameter. Comes with 1 set of 3 opposing roller bearings, including a regular roller, an eccentric roller and a top support roller. Single Roller Bearing Pillow Block Use with a Linear Shaft of 25mm Diameter Use a "Floating" part..
$166.20
Single Linear Roller Bearing Pillow Block for a 2-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$400.27
Single Linear Roller Bearing Pillow Block with an open bearing style for a 1.5-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and a top grease option for regreasing the main support roller. A set of three opposing roller bearings includes one eccentric..
$325.58
Chrome Plated Single Linear Roller Bearing Pillow Block for a 1.5-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other..
$588.48
Single Open Cam Roller Bearing Pillow Block for a 1.25-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two..
$223.93
Single Linear Roller Bearing Pillow Block for a 1/2-inch shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$211.71
Single Linear Roller Pillow Block Bearing for a 25mm shaft diameter, featuring a beryllium copper scraper mounted to each end of the bearing assembly and an open bearing style. A set of three opposing roller bearings includes one eccentric bearing that allows for alignment adjustments, while the other two provide..
$182.37
30 products

Single Track Roller Pillow Block Linear Bearing

30 products

Single Roller Bearing Pillow Blocks (SPB Series) are linear bearing assemblies with one set of three opposing cam rollers that travel along a continuously supported round shaft. The roller set includes a fixed side roller, an adjustable eccentric side roller, and a top support roller, helping maintain shaft contact while accommodating minor alignment variation. The housing is open underneath to clear the shaft support rail, allowing SPB pillow blocks to travel smoothly across long or joined rail assemblies.

Compared with linear ball bearings, the larger rolling contact area can provide lower friction, quieter operation, and substantially higher load capacity. SPB pillow blocks are available for shaft diameters from 0.5 in to 3.0 in, with inch and metric sizes designed around common industry mounting standards. The rollers can also push contaminants aside or roll over small debris rather than recirculating it through the bearing, making the design well suited for dirty industrial environments. Depending on the part number, options may include lubrication ports (TG), copper scrapers (S), or linear carriage locks (LCL).

  • Single pillow block with one three-roller set
  • Fixed side roller, eccentric adjustment roller, and top support roller
  • Open underside clears continuously supported round shafts
  • Available for shaft diameters from 0.5 in to 3.0 in
  • Inch and metric sizes based on common industry mounting standards
  • Smooth, quiet travel across long or joined rail assemblies
  • Loads up to 12,500 lb (55,602 N), with up to 8× more load capacity than linear ball bearings
  • High load capacity with low rolling resistance
  • Roller design helps push dirt and debris aside
  • Optional lubrication ports (TG), copper scrapers (S), and carriage locks (LCL)