Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Cylindrical Nut BSR1002ATXR-0200-CNS-171-NNN-N
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. The actuator marries the compactness required for small spaces with the high performance of single stack NEMA 17 motors. The assembly is delivered fully constructed.
- Part of the compact metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a NEMA 17 motor.
- Cylindrical-style nut for a more compact form.
- Supports static axial loads up to 2.144 kN.
- No preload as standard; preload available for increased precision.
- Options for standard and special machined journals
- Custom designs available to meet unique specifications.
