Miniature Ball Screw Linear Actuator - Cylindrical Nut - NEMA 8 Motor

Ball Screw Linear Actuators with Cylindrical Nuts - BS Series

Miniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators use cylindrical nut configurations to save space compared with flanged nut designs. These are external ball screw actuator systems because the cylindrical nut travels outside the motor along the exposed screw. The nut is typically attached to the moving load or carriage, while the motor rotates the screw. Because the load prevents the nut from rotating, the nut moves straight forward or backward along the screw. BSR miniature ball screw assemblies are available with 1 mm, 2 mm, and 2.5 mm lead options (a screw lead is the distance traveled after a full rotation), including six metric diameter-and-lead combinations. Polymer wipers at each end of the nut help prevent ingress of debris and particulates. A preload option is available to increase rigidity and improve positional accuracy.

More About Ball Screw Linear Actuators with Cylindrical Nuts - BS Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
32 products
Miniature Ball Screw Linear Actuator with a Cylindrical Nut and a NEMA 11 Motor Part Number BSR0601ATXR-0250-CNS-111-NNN-N Diameter 6mm Lead 1mm Accuracy X Screw Length 250mm Nut Type Cylindrical Nut Backlash Standard Backlash Of 0.05mm Left End NEMA 11 Motor (23mm) Right End Encoder
$297.22
Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 6mm, a lead of 1mm and a length of 250mm. This is part of the miniature metric ball screw series and includes a NEMA 11 motor. This assembly excels in applications requiring precise, compact, and efficient linear motion...
$291.04
Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces. Part of the miniature metric..
$257.21
Ball Screw Linear Actuator with a screw diameter of 8mm, a lead of 2mm and 150mm length. Designed for space-sensitive applications, it provides unparalleled accuracy and efficiency when combined with our single stack NEMA 17 motor. The assembly is delivered fully constructed. Part of the miniature metric ball screw series...
$237.84
Small Ball Screw Linear Actuator with a NEMA 14 motor and a Cylindrical Nut in which small ball bearings roll along the screw's helical grooves. The ball screw has a diameter of 6mm, a lead of 1mm and a length of 250mm. The assembly is delivered fully constructed. Diameter: 6..
$268.98
Miniature Ball Screw Linear Actuator with a Cylindrical Nut, a screw diameter of 6mm, a lead of 1mm and a length of 150mm. This assembly includes a NEMA 11 motor, and features a cylindrical-style nut for a more streamlined design. This unit stands out with its multi-liner ball return system..
$279.27
Ball screw linear actuator with a cylindrical nut, 250mm in length with an 8mm diameter and 2.5mm lead. Includes a NEMA 14 motor. Integral part of the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm. Includes a NEMA 14 motor. Cylindrical-style nut for a..
$268.98
Miniature ball screw linear actuator with a screw diameter of 8mm, a lead of 1mm and a length of 150mm. Includes a NEMA 14 motor and brings enhanced precision to compact spaces. The assembly is delivered fully constructed. Part of the miniature metric ball screw collection. Diameter: 8 mm; Lead:..
$257.21
Ball screw actuator with an 8mm screw diameter, 1mm lead, 250mm length, cylindrical nut, and NEMA 14 motor. The compact assembly supports static axial loads up to 2.144kN and is supplied pre-assembled. No preload is standard; preload is available for greater precision. Standard and custom screw-end journal machining is available,..
$268.98
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm. A specialized component of the miniature metric ball..
$257.21
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks. Cylindrical Nut Part of..
$268.98
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed. Extended length option in..
$298.39
Miniature ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision. A larger variant in the miniature metric..
$263.10
Miniature ball screw actuator with a cylindrical nut that has a NEMA 14 motor which is designed for space-sensitive applications with its unique dimensions and lead of 2mm. The screw diameter is 8mm and the length is 150mm. Cylindrical Nut Component of the miniature metric ball screw collection. Diameter: 8..
$257.21
Miniature ball screw linear actuator with a cylindrical nut, 8mm screw diameter, 1mm lead, 250mm length, and a NEMA 17 single-stack motor. The cylindrical nut and compact motor suit space-limited applications. The unit is delivered fully assembled. Integrated into the miniature metric ball screw lineup. Diameter: 8 mm; Lead: 2..
$249.61
Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed. Miniature metric ball..
$249.61
Miniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed. Cylindrical Nut Miniature metric ball screw assembly. Diameter:..
$237.84
Ball Screw Actuator with a cylindrical nut, a diameter of 8mm, a lead of 2.5mm and a length of 250mm. Combines the precision required for delicate applications with the compact design essential for space-restricted environments. Comes with a single stack NEMA 17 motor. The assembly is delivered fully constructed. Miniature..
$249.61
Miniature ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for those who require linear precision without compromise, includes a single stack NEMA 17 motor and a cylindrical nut. The assembly is delivered fully constructed. Component of the miniature metric..
$249.61
Miniature ball screw actuator featuring an 8mm screw diameter, 2.5mm lead, and 150mm length. It's designed for high-accuracy applications in compact spaces, perfectly complementing our single stack NEMA 17 motor with its unique lead and cylindrical nut design. The assembly is delivered fully constructed. Miniature metric ball screw assembly. Diameter:..
$237.84
32 products

Ball Screw Linear Actuators with Cylindrical Nuts - BS Series

32 products

Miniature ball screw linear actuators with cylindrical nuts are motor-driven ball screw devices that convert rotary motion into precise linear movement using compact BSR miniature ball screws in 6 mm, 8 mm, and 10 mm screw diameters. Factory-integrated with NEMA 08, 11, 14, 17, and 23 motors, these actuators use cylindrical nut configurations to save space compared with flanged nut designs. These are external ball screw actuator systems because the cylindrical nut travels outside the motor along the exposed screw. The nut is typically attached to the moving load or carriage, while the motor rotates the screw. Because the load prevents the nut from rotating, the nut moves straight forward or backward along the screw. BSR miniature ball screw assemblies are available with 1 mm, 2 mm, and 2.5 mm lead options (a screw lead is the distance traveled after a full rotation), including six metric diameter-and-lead combinations.

Each ball screw nut uses a multi-liner ball return system for smooth ball recirculation, while polymer wipers at both ends of the nut help prevent debris and particulates from entering the assembly. These actuators support static axial loads up to 2.144 kN (482 lb), and preload options are available to increase rigidity, reduce backlash, and improve positional accuracy. Miniature ball screw actuators with cylindrical nuts are well suited for compact automation, medical devices, laboratory equipment, robotics, optical systems, and other precision motion applications where space savings and repeatable linear travel are critical.

  • Five metric sizes, measured in diameters x leads
  • Cylindrical Nut
  • Static axial load: 2.144 kN (482 lb)
  • Polymer wipers located at each end of the nut help prevent the ingress of debris and particulates
  • Preload option for higher rigidity and better positional accuracy

Frequently Asked Questions

What are external lead screw and ball screw actuator systems?
External lead screw and ball screw actuator systems use a rotating screw to drive a nut that travels outside the motor or actuator body. The nut moves independently from the motor along the screw and is typically attached to the moving load or carriage. This differs from captive-style actuators, where the screw itself moves in and out while the nut remains inside the motor assembly.
Why would one choose cylindrical nuts for a ball screw assembly?
Cylindrical nuts provide a compact alternative to flanged ball screw nuts. Their round, low-profile shape can save space and make integration easier in tight assemblies where a flange is not needed for mounting. They are often selected for miniature ball screw actuators, small automation systems, medical devices, laboratory equipment, and other compact precision motion applications.
What is preload in a lead screw or ball screw assembly?
Preload is a controlled force applied between the screw and nut to reduce looseness, backlash, or unwanted axial play. In ball screw assemblies, preload can improve rigidity and positional accuracy. In lead screw assemblies, anti-backlash nut designs can provide preload to help maintain repeatable motion as the system changes direction.