Ball Screw Linear Actuator w/ NEMA 8 Motor, Cylindrical Nut, 6mmx1mmx150mm BSR0601AT7R-0150-CNS-080-NNN-N
- Max Static Load: 970 N
- Max Dynamic Load: 740 N
- Accuracy Grade: Grade 7
- Backlash: Standard, 0.05 mm max
- Motor: NEMA 08
- Screw Length: 150 mm
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length.
Ball Screw Linear Actuator with a Grade 10 Ball Screw of 6mm diameter, 1mm lead and 150mm length. This is a key part of our miniature metric ball screw motor series. Ideal for small-scale, high-precision applications, this model combines sleek design with robust functionality, featuring a cylindrical-style nut and compatibility with NEMA 08 motors.
- Miniature metric ball screw motor.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Compatible with NEMA 08 motor.
- Cylindrical-style nut for compact assembly.
- Supports static axial load up to 2.144 kN.
- Available in standard (no preload) and preload options.
- Offers standard and special machined journals.
- Provided fully assembled, with unassembled option.
- Customizable designs available on request.
Lengths:
Resources
View Catalog
