Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Cylindrical Nut BSR1002AT7R-0500-CNS-140-NNN-N
Ball screw linear actuator with a screw diameter of 10mm, lead of 2mm and length of 500mm. Meant for extended-length applications requiring precision linear motion in a compact design, the assembly includes a NEMA 14 motor and provides unparalleled performance. The assembly is delivered fully constructed.
- Extended length option in the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 14 motor.
- Incorporates a streamlined cylindrical-style nut.
- Handles static axial loads up to 2.144 kN.
- Provided with no preload; preload available for improved precision.
- Selection includes various machined journals.
- Custom design services to fit specific application needs.
