Ball Screw Linear Actuator 6mmx1mmx150mm BSR0601AT7R-0150-CNS-171-NNN-N - NEMA 17 Motor, Cylindrical Nut
Miniature Ball Screw actuator with a screw diameter of 6mm, a cylindrical nut, a lead of 1mm and length of 150mm, ideal for applications requiring precision in limited spaces. This model includes a NEMA 17 motor. The assembly is delivered fully constructed.
- Cylindrical Nut
- Miniature metric ball screw assembly.
- Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
- Includes a NEMA 17 motor
- Compact design with cylindrical-style nut
- Static axial load capacity up to 2.144 kN.
- Standard, no preload; option for preload available.
- Various machined journals and end block designs.
- Customizable designs to meet specific requirements.
