Ball Screw Linear Actuator 6mmx1mmx250mm NEMA 17 Motor, Cylindrical Nut BSR0601AT7R-0250-CNS-171-NNN-N

Compact ball screw linear actuator with a 6mm screw diameter, a lead of 1mm and length of 250mm. This is part of our specialized series that provides precise and efficient performance. It includes a NEMA 17 motor in a streamlined package. The assembly is delivered fully constructed.

  • Miniature metric ball screw assembly.
  • Diameter: 6 mm; Lead: 1 mm; Length: 250 mm.
  • Includes a NEMA 17 motor.
  • Streamlined cylindrical nut for compact assembly.
  • Supports static axial loads up to 2.144 kN.
  • No preload standard, with preload option for enhanced accuracy
  • Selection includes both standard and special machined journals
  • Options for custom designs available on request.

Available Lengths:

$249.61
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Customers also purchased