Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Cylindrical Nut BSR1002AT7R-0500-CNS-171-NNN-N

  • Max Static Load: 2,180 N
  • Max Dynamic Load: 1,490 N
  • Accuracy Grade: Grade 7
  • Backlash: Standard, 0.05 mm max
  • Motor: NEMA 17
  • Screw Length: 500 mm
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm.
$279.02
Configure Custom Features
Contact
Resources
View Catalog
Dimensions
Media
Resources
Cylindrical ball nut dimension drawing: nut outside diameter, nut length, keyway length and keyway size
Ød1Ød2PhDwØD
9.95 mm9.09 mm2 mm1.2 mm18 mm
LL1L2M x RScrew Length
28 mm10 mm5.3 mm3 x 1.2 mm500 mm

Videos

Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link

Catalogs & Datasheets

Ball Screw Technology Catalog
catalogOpen Link
Web Catalog
catalogOpen Link

Customers also purchased