Ball Screw Linear Actuator 6mmx1mmx150mm NEMA 14 Motor, Cylindrical Nut BSR0601ATXR-0150-CNS-140-NNN-N

Miniature ball screw linear actuator with a NEMA 14 motor, a screw diameter of 6mm, a lead of 1mm, and a length of 150mm. Optimized for compact applications requiring precise linear motion. It includes a NEMA 14 motor, designed for streamlined integration in tight spaces.

  • Part of the miniature metric ball screw series.
  • Diameter: 6 mm; Lead: 1 mm; Length: 150 mm.
  • Includes a NEMA 14 motor.
  • Compact cylindrical-style nut design.
  • Supports up to 2.144 kN static axial load.
  • Standard model comes with no preload; preload available.
  • Fixed or floating machined journals.
  • Assembled by default; disassembly option available.
  • Custom design options available upon request.

Available Lengths:

$257.21
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link

Customers also purchased