Flanged Linear Ball Bearing

Flanged Linear Ball Bearings

A flanged linear ball bearing is a rolling-element linear bearing that combines a standard linear ball bearing with an integrated mounting flange for direct attachment to machine frames, plates, or carriages. Typically available with round or square flange options, these bearings act as a single part that both supports the shaft and bolts to the machine. Double-sized variants are typically available with the flange mounted either at the end or in the center, depending on the required mounting layout and load-support arrangement. Flanged linear ball bearings from PBC Linear use the heat-treated alloy steel outer cylinder of a standard linear ball bearing, formed with an integrated flange for easy installation and secure alignment. The inner bore retains the standard rolling-element assembly, with a molded polymer ball retainer holding recirculating hardened steel balls, secured by end rings and protected by standard double seals. This design delivers smooth, quiet, low-friction straight-line motion and is better suited than plain bearings for higher speeds, longer strokes, and overhanging cantilevered loads where plain bearings may bind due to the 2:1 rule. Keep in mind that ball bearings typically require more maintenance than plain bearings, including periodic lubrication and greater care to keep debris, contamination, shock, and vibration away from the rolling elements. Round or square flanged configurations include standard-size, double-size end-mount and double-size center-mount.

More About Flanged Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

114 products
Twin linear ball bearing with JIS 12mm ID, square flanged end-mount housing, heat-treated alloy steel shell, quiet resin retainer polymer cage, and double seals included as standard. Built to Japanese Industrial Standards, the recirculating ball design provides low-friction, high-speed linear motion and can outperform plain bearings in cantilevered applications where..
$31.25
Square-flanged linear ball bearing, 16mm ID ISO metric, standard-sized, end mount, with a closed heat-treated alloy steel shell for durability on end-supported shafts. The square flange provides secure four-bolt mounting, while recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel. A resin retainer polymer cage..
$25.87
Double linear ball bearing 1" ID square-flanged, end mount featuring a heat-treated alloy steel shell for durability. The double-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the square flange formed at the end of the extended shell for secure four-bolt mounting. A low..
$76.95
Round-flanged linear ball bearing, 16mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$26.33
Round-flanged linear ball bearing, 40mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$90.32
Double-sized round-flanged linear ball bearing, 25mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$91.63
Round Flanged Linear Ball Bearing with a 25mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double seals offer..
$47.16
Square-flanged linear ball bearing, 12mm ID ISO metric, standard-sized, end mount, with a closed heat-treated alloy steel shell for durability on end-supported shafts. The square flange provides secure four-bolt mounting, while recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel. A resin retainer polymer cage..
$21.81
Double round-flanged-end linear ball bearing, 8mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened..
$32.99
Linear ball bearing 2" ID square-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The square flange provides secure four-bolt mounting and straightforward alignment with machine frames and mounting surfaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$153.36
Linear ball bearing 3/4" ID square-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The square flange provides secure four-bolt mounting and straightforward alignment with machine frames and mounting surfaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$31.51
Linear ball bearing 1/2" ID square-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The square flange provides secure four-bolt mounting and straightforward alignment with machine frames and mounting surfaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$21.85
Double-sized square-flanged linear ball bearing, 50mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a..
$278.22
Round-flanged linear ball bearing, 50mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$158.43
Twin-sized, round-flanged linear ball bearing of JIS 40 mm ID, center mount, with a long heat-treated alloy steel shell for durability and standard double seals for added protection. The double design is equivalent to two standard linear ball bearings mounted back to back, while the center flange provides balanced mounting..
$94.23
Double-sized square-flanged linear ball bearing, 40mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. The center flange provides balanced four-bolt mounting and improved resistance to moment loading, while the double-size design is equivalent to two standard bearings mounted back to back. Recirculating..
$190.99
Double-sized square-flanged linear ball bearing, 40mm ID, end mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the square end flange provides secure four-bolt mounting at the end of the assembly. Recirculating hardened steel balls, a..
$144.16
Double-sized round-flanged linear ball bearing, 40mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$182.92
Double-sized round-flanged end-mount linear ball bearing, 40mm ISO metric ID with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating..
$147.98
Double-sized, Round Flanged Linear Ball Bearing 30mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$82.42
114 products

Flanged Linear Ball Bearings

114 products

A flanged linear ball bearing is a rolling-element linear bearing that combines a standard linear ball bearing with an integrated mounting flange for direct attachment to machine frames, plates, or carriages. Typically available with round or square flange options, these bearings act as a single part that both supports the shaft and bolts to the machine. Double-sized variants are typically available with the flange mounted either at the end or in the center, depending on the required mounting layout and load-support arrangement.

Flanged linear ball bearings from PBC Linear use the heat-treated alloy steel outer cylinder of a standard linear ball bearing, formed with an integrated flange for easy installation and secure alignment. The inner bore retains the standard rolling-element assembly, with a molded polymer ball retainer holding recirculating hardened steel balls, secured by end rings and protected by standard double seals. This design delivers smooth, quiet, low-friction straight-line motion and is better suited than plain bearings for higher speeds, longer strokes, and overhanging cantilevered loads where plain bearings may bind due to the 2:1 rule. However, linear ball bearings typically require more maintenance than plain bearings, including periodic lubrication and greater care to keep debris, contamination, shock, and vibration away from the rolling elements. Round or square flanged configurations include standard-size bearings, plus double-size end-mount and center-mount designs for applications that need more shaft support.

Constructed with a durable steel housing, with optional stainless steel available for corrosion resistance, these bearings operate from -20°C to 80°C (-4°F to 176°F), reach maximum speeds up to 8 m/s (315 in/s), and support static load capacities up to 166,000 lb (740 kN). Available in inch, ISO metric, and JIS metric sizes.


  • Metric and JIS sizing options and select inch sizes.
  • Offered as a round or square flange, wide and center mounted designs
  • ID sizes: 8 mm to 50 mm and 1/4" to 2"
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Heat treated alloy steel shell
  • Low coefficient of friction
  • Resin retainer for reduced noise
  • Size Interchangeable with industry standards and with Simplicity series
  • Static Load Capacities up to 15,900 N (3,500 lb)
  • Dynamic Load Capacities up to 6,000 N (1,300 lb)
  • Double Seals: Included as standard at no additional cost