
Square Flanged Linear Ball Bearings - Double Sized, End Mount
Double sized linear ball bearings that fasten to a structure with a robust square flange at one end, providing enhanced support, precise alignment, and superior load capacity to a shaft. They are also less likely to gather dust and debris. Size interchangeable with industry standards and PBC Linear®’s Simplicity® plain linear bearing series, these flanged ball bearings incorporate a heat-treated alloy steel shell, steel balls, and a polymer cage for smooth, accurate motion with minimal friction, complemented by a resin retainer for quieter operation and double seals for increased longevity. Offered in Metric and JIS sizing with ID sizes from 8 mm to 50 mm, they deliver static load capacities up to 15,900 N (3,500 lb), dynamic load capacities up to 6,000 N (1,300 lb), and static moment capacities up to 399 Nm (290 ft-lb). With reliable performance from -4°F to 176°F (-20°C to 80°C), these bearings excel in managing cantilevered loads compared to plain bearings, where the 2:1 binding rule applies, making them well-suited for many high-speed, low-friction applications.
- ID (inner diameter) sizes range from 8 mm to 50 mm
- Metric and JIS sizing options
- Static Load Capacities up to 15,900 N (3,500 lb)
- Dynamic Load Capacities up to 6,000 N (1,300 lb)
- Static Moment Capacities up to 399 Nm (290 ft-lb)
- Size interchangeable with industry standards and with Simplicity series
- Low Coefficient of Friction
- Heat treated alloy steel shell
- Resin retainer for reduced noise