Linear Ball Bearing - Round Center Flanged Double Size

Round Flanged Linear Ball Bearings - Double Sized, Center Mount

Double-sized center flanged linear ball bearings combine the compact mounting advantages of a round flange with the higher load capacity of a twin bearing format. The round flange rotates easily into position, fits into tighter spaces without corner interference, and distributes mounting stress evenly around the circular flange. The center-mount helps balance support across the bearing body, making it useful for layouts where loads may act from either side of the mounting plate. PBC Linear® twin center flanged linear ball bearings feature a heat-treated alloy steel shell, steel balls, quiet polymer cage, double seals, and low-friction recirculating ball motion. Available in ISO Metric and JIS Metric sizing with ID sizes from 8 mm to 50 mm, they support multi-directional loading and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings.

More About Round Flanged Linear Ball Bearings - Double Sized, Center Mount

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
18 products
Double-sized round-flanged linear ball bearing, 25mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$91.63
Double-sized round-flanged linear ball bearing, 40mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$182.92
Double-sized, Round Flanged Linear Ball Bearing 30mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$82.42
Twin-sized, round-flanged linear ball bearing of JIS 40 mm ID, center mount, with a long heat-treated alloy steel shell for durability and standard double seals for added protection. The double design is equivalent to two standard linear ball bearings mounted back to back, while the center flange provides balanced mounting..
$94.23
Double linear ball bearing 1" ID round-flanged, center mount featuring a heat-treated alloy steel shell for durability. The twin-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the round flange formed at the center of the extended shell for balanced mounting and increased resistance..
$91.18
Double linear ball bearing 2" ID round-flanged, center mount featuring a heat-treated alloy steel shell for durability. The twin-size design is equivalent to two standard-sized linear ball bearings mounted back to back, with the round flange formed at the center of the extended shell for balanced mounting and increased resistance..
$306.48
Double-sized round-flanged linear ball bearing, 50mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$319.03
Double-sized round-flanged linear ball bearing, 30mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$156.17
Double-sized round-flanged linear ball bearing, 16mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$51.88
Double-sized round-flanged linear ball bearing, 20mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$63.03
Double-sized round-flanged linear ball bearing, 12mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$43.62
Double-sized round-flanged linear ball bearing, 8mm ID, center mount, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the center flange provides balanced mounting, while the round shape allows flexible rotational positioning and avoids corner interference. Recirculating..
$39.66
Double-sized, Round Flanged Linear Ball Bearing 50mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$165.11
Double-sized linear ball bearing, JIS 8mm ID round-flange center mount, with a long heat-treated alloy steel shell for durability, higher load capacity, and improved resistance to moment loading. The double-sized design is equivalent to two standard linear ball bearings mounted back to back, while the center flange provides balanced mounting...
$20.50
Double-sized, Round Flanged Linear Ball Bearing 25mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$46.11
Double-sized, Round Flanged Linear Ball Bearing 20mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$32.78
Linear Ball Bearing, Round Flanged and Double Sized, 12mm ID JIS Metric, center mount, equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized..
$23.84
Double-sized, Round Flanged Linear Ball Bearing 16mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing..
$26.51

Round Flanged Linear Ball Bearings - Double Sized, Center Mount

18 products

Double-sized center flanged linear ball bearings combine the compact mounting advantages of a round flange with the higher load capacity of a twin bearing format. The round flange rotates easily into position, fits into tighter spaces without corner interference, and distributes mounting stress evenly around the circular flange. The center-mount helps balance support across the bearing body, making it useful for layouts where loads may act from either side of the mounting plate. PBC Linear® twin center flanged linear ball bearings feature a heat-treated alloy steel shell, steel balls, quiet polymer cage, double seals, and low-friction recirculating ball motion. Available in ISO Metric and JIS Metric sizing with ID sizes from 8 mm to 50 mm and 1" and 2" sizes, they support multi-directional loading and can outperform plain bearings in cantilevered applications where overhung loads and offset drive forces may trigger the restrictive 2:1 binding rule for plain bearings.

  • Twin round flanged linear ball bearing with centrally mounted round flange
  • Round flange rotates easily into position without corner alignment
  • Compact circular flange fits into tighter spaces with less component interference
  • Even stress distribution around the circular mounting surface
  • Center-mounted flange helps balance support across the bearing body
  • Useful for layouts where loads may act from either side of the mounting plate
  • Double-size design is equivalent to two standard linear ball bearings mounted back to back
  • Higher load support than standard-size linear ball bearing formats
  • Available in Inch, ISO Metric and JIS Metric sizing options
  • ID sizes range from 8 mm to 50 mm and 1" to 2"
  • Static load capacities up to 15,900 N or 3,500 lb
  • Dynamic load capacities up to 6,000 N or 1,300 lb
  • Static moment capacities up to 399 Nm or 290 ft-lb
  • Size interchangeable with industry standards and the Simplicity® series
  • Supports multi-directional loading
  • Low coefficient of friction for smooth, high-speed linear motion
  • Heat-treated alloy steel shell provides durability
  • Steel balls provide recirculating rolling contact
  • Quiet polymer cage and resin retainer help reduce operating noise
  • Double seals provide added protection and durability
  • Temperature range: -4°F to +176°F or -20°C to +80°C
  • Can outperform plain bearings in cantilevered applications affected by the restrictive 2:1 binding rule for plain bearings