Round Flanged Linear Ball Bearing

Round Flanged Linear Ball Bearings

Round flanged linear ball bearings combine compact, easy-to-align mounting with smooth motion in cantilevered applications. The circular flange rotates easily into position, avoids corner interference in tight spaces, and distributes mounting stress evenly around the flange. Available in Inch, ISO Metric, and JIS Metric sizing, these standard single-size PBC Linear® flanged linear ball bearings feature heat-treated alloy steel shells, quiet resin retainers, and low-friction recirculating ball motion. ID sizes range from 8 mm to 50 mm and 1/4" to 1", with static load capacities up to 7,900 N or 1,700 lb and dynamic load capacities up to 3,800 N or 850 lb. They are size interchangeable with industry standards and corresponding Simplicity® series bearings. Linear ball bearings are often preferred in cantilevered applications where overhung loads or offset drive forces may cause plain bearings to bind under the restrictive 2:1 rule. Their recirculating ball design supports smooth, high-speed travel with less friction in these demanding offset-load arrangements.

More About Round Flanged Linear Ball Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
18 products
Round-flanged linear ball bearing, 40mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$90.32
Round Flanged Linear Ball Bearing with a 25mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double seals offer..
$47.16
Round-flanged linear ball bearing, 16mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$26.33
Round Flanged Linear Ball Bearing with a 12mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$21.79
Round-flanged linear ball bearing, 50mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$158.43
Linear ball bearing 1" ID round-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation while avoiding corner interference in tight spaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$25.41
Linear ball bearing 3/8" ID round-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation while avoiding corner interference in tight spaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$13.17
Linear ball bearing 1/4" ID round-flanged, end mount, standard size, featuring a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation while avoiding corner interference in tight spaces. A low coefficient of friction, recirculating hardened steel balls, and a molded polymer resin retainer support..
$13.17
Round Flanged Linear Ball Bearing with a 50mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$154.72
Round Flanged Linear Ball Bearing with a 30mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$77.39
Round Flanged Linear Ball Bearing with a 25mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$46.34
Round Flanged Linear Ball Bearing with a 40mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$90.21
Round Flanged Linear Ball Bearing with a 16mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$25.37
Round Flanged Linear Ball Bearing with an 8mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$19.85
Round Flanged Linear Ball Bearing with a 20mm ID JIS Metric and standard width, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in..
$31.48
Round-flanged linear ball bearing, 30mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$77.47
Round-flanged linear ball bearing, 8mm ID ISO metric, standard-sized, end mount, with a heat-treated alloy steel shell for durability. The round flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while..
$19.85
Round flanged linear ball bearing with a 20mm ID (ISO metric) and standard housing size, featuring a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double..
$32.00

Round Flanged Linear Ball Bearings

18 products

Round flanged linear ball bearings combine compact, easy-to-align mounting with smooth motion in cantilevered applications. The circular flange rotates easily into position, avoids corner interference in tight spaces, and distributes mounting stress evenly around the flange. Available in Inch, ISO Metric, and JIS Metric sizing, these standard single-size PBC Linear® flanged linear ball bearings feature heat-treated alloy steel shells, quiet resin retainers, and low-friction recirculating ball motion. ID sizes range from 8 mm to 50 mm and 1/4" to 1", with static load capacities up to 7,900 N or 1,700 lb and dynamic load capacities up to 3,800 N or 850 lb. They are size interchangeable with industry standards and corresponding Simplicity® series bearings. Linear ball bearings are often preferred in cantilevered applications where overhung loads or offset drive forces may cause plain bearings to bind under the restrictive 2:1 rule. Their recirculating ball design supports smooth, high-speed travel with less friction in these demanding offset-load arrangements.

  • Round flange rotates easily into position without corner alignment
  • No flange corners, helping the bearing fit into tighter spaces with less interference
  • Even stress distribution around the circular flange mounting surface
  • ID sizes range from 8 mm to 50 mm and 1/4" to 1"
  • Available in Inch, ISO Metric, and JIS Metric sizing options
  • Static load capacities up to 7,900 N or 1,700 lb
  • Dynamic load capacities up to 3,800 N or 850 lb
  • Size interchangeable with industry standards and with Simplicity series bearings
  • Low coefficient of friction for smooth, high-speed linear motion
  • Heat-treated alloy steel shell provides durability
  • Quiet resin retainer helps reduce operating noise
  • Recirculating ball design can outperform plain bearings in cantilevered applications affected by the restrictive 2:1 binding rule for plain bearings